Live Chat
The MCP8062136 is a three-phase gate driver Integrated Circuit (IC) designed for high-voltage, high-speed applications, driving N-channel MOSFETs and IGBTs in a half-bridge configuration. The device's high voltage process enables the high side outputs to switch up to 600V using bootstrap operation.
Live Chat