We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

ATA6847x 3-Phase Brushless DC (BLDC) Motor Gate Drivers

3-Phase Brushless Motor Gate Driver System Basis Chips (SBCs)


The ATA6847x family of 3-phase brushless motor gate driver SBCs is designed with advanced Silicon-on-Insulator (SOI) technology for brushless motor control. Available in both automotive and non-automotive versions and with functional safety support, these devices offer high integration for industrial, consumer and automotive applications. The ATA6847L variant’s built-in LIN transceiver streamlines your design by reducing the BOM and saving valuable PCB space. Delivering reliable, efficient and compact motor control the ATA6847x family helps you create smarter, faster and safer solutions.

Robot in Shipping Facility

Applications

  • Automotive BLDC motors (AEC-Q100, Functional Safety ready)
    • Pumps, cooling fans, trunk opening, seat adjustments
  • Industrial robotics
  • Home appliances using BLDC motor control
  • Power tool motors
  • Hobby aircraft, boats, drones and vehicles
ATA6847 Power Tool Reference Design

Key Features

  • Wide supply voltage: 3V to 42V
  • Three half-bridge drivers configured to drive external high-side NMOS and low-side NMOS MOSFETs
  • Independent input control for high-side and low-side NMOS MOSFET gate drives
  • Built-in safety features

Reference Design

System Block Diagram Examples


Live Chat

Need Help?

Privacy Policy