We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

High-Reliability Microcontrollers and Microprocessors

High-Reliability MCUs and MPUs for Aerospace and Defense Applications


Our high-reliability microcontrollers (MCUs) provide consistent performance in extreme temperatures of −55°C to +125°C. These rugged MCUs for mission-critical applications are resistant to shock, vibration and humidity. Manufactured in a single fab with dedicated wafer lots, they offer full traceability via Single-Lot Date Codes (SLDC). Our high-reliability MCUs go through extensive qualification, such as Highly Accelerated Stress Test (HAST), life tests and temperature cycling, to offer you trusted performance with full transparency.

Find the Right Solution for Your Design


Rad-Hard MCUs and MPUs

64-bit RISC-V® High-Performance Computing MPUs

Our PIC64HX product family of high-performance, 64-bit, multi-core MPUs for aerospace and defense applications offers advanced Ethernet networking, Artificial Intelligence/Machine Learning (AI/ML) capabilities, and strong connectivity, with excellent flexibility, fault tolerance, scalability and power efficiency.

Rad-Tolerant MCUs and MPUs

32-bit Arm® Cortex®-Based MCUs

Our 32-bit Arm Cortex-based MCUs provide balanced performance for control systems, data collection and general processing tasks.

High-Reliability MCUs and MPUs

dsPIC® DSCs

Our Digital Signal Controllers (DSCs) with interconnected high-speed Pulse-Width Modulation (PWM) regulators, Analog-to-Digital Converters (ADCs), Programmable Gain Amplifiers (PGAs) and comparators are an excellent choice for digital power applications .

8-bit AVR® MCUs

Our 8-bit MCUs are designed for simple control tasks for applications where cost and power efficiency are more critical than performance. They excel in low-level control and minimalistic systems that don’t require large memory or advanced processing.

PIC64HX MPUs Enable Mission-Critical Intelligent Edge Applications

Our PIC64HX product family represents a new class of high-performance, multi-core 64-bit microprocessors (MPUs) for aerospace and defense, industrial, automotive and communications applications. The PIC64HX MPU’s architecture provides comprehensive Ethernet networking, advanced Artificial Intelligence and Machine Learning (AI/ML) processing and connectivity support while delivering unprecedented flexibility, fault tolerance, scalability and power efficiency.

Get Started With Your High-Reliability MCU- and MPU-Based Design


Powering MCUs and MPUs

Find out how you can use our power management solutions to reduce the total footprint of your MCU- or MPU-based design, maximize power density and save valuable PCB space.

Clock and Timing Solutions

Create flexible and powerful MCU- or MPU-based systems using our crystal and MEMS oscillators and multiple-output clock generators.

Reference Designs and Demonstration Applications

Don't reinvent the wheel. Explore our reference designs and demonstration applications to jump-start your design.

Software Development Ecosystem


PIC64HX RISC-V® MPU Design and Service Ecosystem

The PIC64HX MPU series is supported by a robust ecosystem of board, component, software and design tools. This ecosystem includes many industry partners that offer expertise in designing comprehensive, system-level solutions tailored for the harsh environmental conditions in space.

Development Tools for MCUs and MPUs

Explore our comprehensive selection of IDEs, compilers, simulation tools, libraries, code examples and other resources that will speed you on your development journey with our space-qualified AVR MCU and Arm Cortex core-based computing solutions.

Live Chat

Need Help?

Privacy Policy