We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

High-Reliability Memory

High-Reliability Memory Solutions for Aerospace and Defense Applications


High-reliability, extended-temperature plastic memory devices provide reliable data storage solutions and perform consistently in extreme environments. These memory products offer data integrity across a wide temperature range to support mission-critical systems in aerospace and defense applications.

Our high-reliability memory devices operate from −55°C to +125°C for stable performance in extreme environments. Their rugged construction resists shock, vibration and humidity for long-term reliability. Manufactured in a single fab with dedicated wafer lots, they offer full traceability through Single-Lot Date Codes (SLDC). Our high-reliability memory solutions go through extensive qualification, such as Highly Accelerated Stress Test (HAST), life tests and temperature cycling, to offer you trusted performance with full transparency.

Find the Right Solution for Your Design


Rad-Hard Memories

High-Reliability Memory Solutions

We offer a variety of high-reliability, extended-temperature plastic memory devices.

Rad-Tolerant Memories

Military-Grade Memory Solutions

We offer devices from our traditional parallel EEPROM family as fully MIL-883 tested, 5V military-grade (−55°C to 125°C) options in hermetic ceramic packages. These devices are dual marked and qualified under the Standard Military Drawing Number (SMD#) program.

Do You Need Help Finding the Right Memory?


Our MemoryLink Product Selection Tool provides an all-encompassing overview of our memory products and supporting development boards. This interactive tool contains embedded links that allow you to quickly navigate to product-specific information.

Memory Development Tools


These evaluation boards are available to support your development of aerospace and defense applications using our memory products:

Serial SuperFlash Kit 2

Serial SuperFlash® Kit 2

Part Number: AC243008

The Serial SuperFlash Kit 2 contains three serial Flash daughter boards that are designed to interface with the mikroBUS™ connector on the Explorer 16/32 Development Board.

SQI SuperFlash Kit 1

SQI SuperFlash Kit 1

Part Number: AC243009

The SQI SuperFlash Kit 1 contains three serial Flash daughter boards that are designed to interface with the mikroBUS connector on the Explorer 16/32 Development Board.

Parallel SuperFlash Kit 1

Parallel SuperFlash Kit 1

Part Number: AC243006-1

This evaluation kit contains two parallel Flash PICtail™ Plus Daughter Boards that are designed to interface with the PICtail Plus connector on the Explorer 16 Development Board.

Additional Memory Solutions


Automotive Memories

Automotive Memory Solutions

Explore our broad portfolio of serial EEPROMs, serial SRAMs, serial and parallel Flash and our innovative serial EERAMs for automotive applications. Developed through years of research and robust testing, these devices offer industry-leading reliability and endurance while operating in harsh automotive environments.

  • AEC-Q100 for select densities
  • Grade 0 (150°C)
  • Grade 1 (125°C)
  • Grade 3 (85°C)
Industrial-Grade Memory Solutions

Industrial-Grade Memory Solutions

We offer an extensive portfolio of serial EEPROM, serial EERAM, parallel EEPROM, One-Time Programable (OTP) EPROM, serial Flash, parallel Flash, serial SRAM and NVSRAM products available in wide-temperature-range plastic packages to suit your Commercial-Off-the-Shelf (COTS) memory needs.

Live Chat

Need Help?

Privacy Policy