We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Current Sense Amplifiers

Live Chat

Need Help?

Privacy Policy

High-Precision Current Sense Amplifiers


The need to accurately measure a dynamic current is critical in a wide variety of applications, such as monitoring or charging batteries, creating a current controlled feedback loop for a power supply or motor, or simply to monitor current levels for safety reasons. Our current sense amplifiers provide a high-flexibility, high-precision solution to maximize efficiency and reliability with a zero-drift architecture, which makes your design more robust across a wide range of environmental conditions and applications.

  • High-voltage current sense amplifiers featuring a wide specified input common-mode range provide the flexibility to address a variety of voltage rails, including overhead for transients
  • The zero-drift current sense amplifier architecture enables ultra-low offsets, allowing you to use smaller shunt resistors without sacrificing resolution
  • Integrated, on-chip Electromagnetic Interference (EMI) filters reduce high-frequency interference and are ideal for harsh, electrically noisy environments

Companion Products


Devices

Are You Looking for a More Integrated Solution?

We provide a variety of devices to monitor power, voltage, current, zero cross detection and energy accumulation. Whether you need to monitor a DC voltage or a single- or poly-phase AC line, our innovative and easy-to-use products provide highly integrated solutions to meet your design challenges.

Current monitor

Do You Need to Support High-Voltage AC/DC Current Monitoring?

The HV780x series of high side current monitors offers a wide input voltage range and low quiescent current, making these devices well suited for a variety of offline, battery-powered and portable applications.