Smallest Multi-Output MEMS Clock Generators
These MEMS clock generators provide a single-chip, multi-output solution for microcontroller (MCU)-based systems. These flexible solutions cover a wide frequency range without requiring an external crystal, which saves power and reduces board space by up to 80%.
Ultra-Low-Power, Low-Jitter MEMS Oscillators
These low-jitter, ultra-low power and high-stability oscillators are available for a wide supply voltage range of 1.71V to 3.63V and temperature range of −40°C to +125°C. This MEMS-based design features a robust all-silicon resonator, offers high reliability and is great for rugged industrial and portable applications.
Military-Grade MEMS Oscillators
These oscillators meet the MIL-STD-883 and MIL-STD-202 standards for temperature, shock, vibration and solderability. They can withstand extreme conditions, including 70g vibration and 50 kg shock. These oscillators are available in ultra-small packages with customizable frequency output and an optional tin-lead solder dip.
High-Performance Automotive Oscillators
Our automotive-grade, high-performance oscillators feature advanced silicon MEMS technology for reduced close-in noise. These oscillators provide exceptional jitter and stability across various voltages and temperatures. The 2.5 mm × 2.0 mm package option is the smallest differential oscillator on the market.
With just a few clicks, you can program your devices to any combination of frequency, temperature, ppm and package size to meet your specific application’s requirements. You can also use this tool to download customized data sheets and order custom samples with a 48-hour turnaround.
This discovery tool provides an extensive overview of our products. Simply open the selection tool and click on the blocks for the product categories to navigate down to the details about individual products.
The Cross Reference Tool within ClockWorks® Configurator allows you to enter the name of a company or one of their part numbers to see a list of comparable Microchip products.
TimeFlash MEMS Oscillators Field Programming Kit allows users to program MEMS oscillators to any frequency, anywhere. This kit supports all Microchip MEMS oscillator package sizes and enables rapid prototyping and testing.
Our Client Support team is here to support you. Use the link below to schedule a call with a member of our team, use our live chat widget in the bottom right corner or submit a question for assistance and we will follow up with you as soon as possible.
Live Chat