We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Aerospace and Defense MEMS Oscillators

Rugged, Reliable Performance and Military-Grade MEMS Oscillators


Our military-grade HTM61xx and M9xxxxx families of Microelectromechanical System (MEMS) oscillators are tested in accordance with the temperature, shock, vibration and solderability requirements of the MIL-STD-883 standard and the thermal shock and vibration requirements of the MIL-STD-202 standard. With their rugged MEMS resonator construction, these oscillators can withstand extreme temperatures, 70g vibration, and 50 kg shock. Offered in a variety of package footprints, these devices also feature a customizable frequency output and are available in an optional tin-lead solder dip to meet your design’s requirements. These MEMS oscillators are available now with short lead times.

Target Applications:

  • Military applications/systems
  • Environmentally demanding applications
  • Ruggedized equipment
  • Low-power, portable instruments

Product Selection Resources


Treelink Product Navigation

Treelink Product Navigation

This discovery tool provides an extensive overview of our products. Simply open the selection tool and click on the blocks for the product categories to navigate down to the details about individual products.

ClockWorks Configurator Graphic

Cross Reference Tool

The Cross Reference Tool within ClockWorks® Configurator allows you to enter the name of a company or one of their part numbers to see a list of comparable Microchip products. 

Clockworks Configurator

Customize Your Device

With just a few clicks, you can program your devices to any combination of frequency, temperature, ppm and package size to meet your specific application’s requirements. You can also use this tool to download customized data sheets and order custom samples with a 48-hour turnaround.

Live Chat

Need Help?

Privacy Policy