We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Industry-Leading USB Hub Controllers


Versatile, cost effective and power efficient, our portfolio of USB hub controllers leverages our innovative technology to deliver industry-leading data throughput in a variety of USB environments. Our USB 3.2 SmartHub™ ICs with support for USB Type-C® Power Delivery (PD) make it easy to add faster charging to a variety of leading-edge products. Featuring ultra-low-power consumption and a small footprint without compromising on performance, our USB 3.2 and USB 2.0 hubs are excellent port expansion solutions for mixed-speed USB applications. We also offer a Hi-Speed Inter-Chip (HSIC) based USB 2.0 hub controller and devices that support the USB-IF Battery Charging 1.2 specification for use in portable consumer electronics products such as smartphones, tablets and e-readers.

Documentation


Application Notes

AN6176- Getting Started with USB57xx Devices
AN6202 Microchip USB3 Hub Product Selection Guide

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
EVB-USB2422

The EVB-USB2422 Evaluation Board demonstrates a standalone application for the USB2422 low-power, full-featured, configurable Hi-Speed USB 2.0 compliant hub. 

EVB-USB2514BC

The EVB-USB2514BC Evaluation Board demonstrates a standalone application for the hub with advanced power saving options and configurable port assignments.

EVB-USB2517

The Microchip USB2517 MultiTRAK™ is a Low-Power Full-Featured High-Speed USB 2.0 compliant hub with seven down-stream ports.

EVB-USB3503

The EVB-USB3503 is a fully functioning stand-alone USB hub designed for evaluation of the Microchip USB3503 USB 2.0 HSIC high-speed hub controller. 

EVB-USB5744

The EVB-USB5744 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB5744 Smart Hub.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
CONNECT-CONFIGURE

MPLAB® Connect Configurator (formerly ProTouch2) is a configuration and programming tool that makes it easy for you to configure and program our latest USB hubs, and Ethernet and PCIe® products.

Live Chat

Need Help?

Privacy Policy