SAM L11 MCUs integrate hardware-based security and Arm® TrustZone® technology to help protect devices from remote attacks. To reduce your development effort and speed your time to market, they are supported by a comprehensive security solution framework that delivers an end-to-end solution, from secure key provisioning, to cloud onboarding to complete lifecycle management. IoT nodes driven by a SAM L11 provide strong resistance to remote software attacks, which increase the nodes’ reliability and avoids downtime of their critical functions. The combination of security offered by Arm TrustZone for ARMv8-M and additional hardware-enforced security will help protect your devices from cloning and intellectual property theft. The SAML11-KPH also includes an immutable identity and Kinibi-M Trusted Execution Environment (TEE) for secure application development.
Create extremely power-efficient designs with the SAM L10 and SAM L11, the industry’s lowest power MCUs in their class with an EEMBC certified ULPMark™ of 410. They are built with picoPower® technology and provide flexible power saving modes. They are supported with power debugging and data visualizer tools to monitor and analyze power consumption in real time. This helps developers to rapidly optimize their system design for lower power consumption with significant improvements in battery life.
Incorporate capacitive touch interfaces in your applications with these MCUs which feature an enhanced Peripheral Touch Controller (PTC), offering best-in-class water tolerance and high noise immunity. It is four times faster than the previous generation of PTC and provides highly-responsive and accurate touch sensing. It is supported by the QTouch Configurator and QTouch® Modular Library which make it simple to add elegant touch interfaces to your applications.
The SAML11-KPH with Kinibi-M v1.0 has been both PSA and SESIP certified. This product offers a scalable security solution from secure boot to cloud onboarding to complete device lifecycle management.
Live Chat
No problem. Chat with our engineering experts or schedule a call that's convenient for you.
Privacy Policy