We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Wired and Wireless Communication Peripherals for dsPIC33 DSCs

Advanced Connectivity Solutions With dsPIC33 DSCs


Wired Communication Peripherals for dsPIC33 DSCs

Achieve reliable communication in your application by using our dsPIC33 DSCs that support CAN, CAN FD, LIN, 10BASE-T1S, USB, I2C, SPI, UART and SENT-based connectivity in your design. These integrated DSC peripherals are supported within MPLAB® Code Configurator to simplify adding wired connectivity in your designs.

Wired Communication Peripheral diagram

Choose the Peripheral for Your Design


Controller Area Network 2.0 (CAN 2.0) and CAN Flexible Data Rate (CAN FD)

The CAN/CAN FD industrial- and automotive-centric asynchronous serial data communication protocol provides reliable communications in an electrically noisy environment

Universal Asynchronous Receiver Transmitter (UART) / LIN

This is a simple, cost-effective, two-wire asynchronous serial communication protocol.

Inter-Integrated Circuit (I2C)

The Inter-Integrated Circuit (I2C) module is a two-wire serial interface that is useful for communicating with other peripheral or microcontroller (MCU) devices.

Single Edge Nibble Transmission (SENT)

SENT is a protocol designed for point-to-point transmission of signal values and is widely adopted in automotive and industrial applications.

Inter-IC Sound (I2S™)

I2S is a data converter that implements a three-wire, half-duplex, synchronous serial interface to handle stereo data. It is one of the interfaces supported by the Data Converter Interface (DCI).

Serial Peripheral Interface (SPI)

The SPI is a general-purpose four-wire, synchronous serial interface for communicating with other peripherals or MCUs.

Universal Serial Bus (USB)

The USB module contains analog and digital components to provide a USB 2.0 full-speed and low-speed embedded host, full-speed device or On-the-Go (OTG) implementation with a minimum of external components.

10BASE-T1S Single Pair Ethernet (SPE)

The latest Ethernet technology that eliminates the need for gateways and facilitates high-bandwidth communication with multi-drop network topology. dsPIC33 DSCs together with LAN8651 enable adding 10BASE-T1S SPE communication to your designs

Software Libraries


Wired Communication Peripherals for dsPIC33 DSCs

Quickly prototype your designs using MPLAB® Code Configurator. 

MPLAB® Code Configurator

Wired Communication Peripherals for dsPIC33 DSCs

Explore MPLAB Discover for complete source code and project examples to jumpstart your application.

MPLAB® Discover

Technical Resources


Title
dsPIC33E/PIC24E FRM, Enhanced Controller Area Network (CAN) Download
dsPIC33/PIC24 FRM, CAN Flexible Data-Rate (FD) Protocol Module Download
dsPIC33/PIC24 FRM, UART Download
dsPIC33/PIC24 FRM, I2C Download
dsPIC33E/PIC24E FRM, Timers Download
dsPIC33E/PIC24E FRM, Data Converter Interface (DCI) Module Download
dsPIC33/PIC24 FRM, Serial Peripheral Interface (SPI) Download
dsPIC33/PIC24 FRM, Single-Edge Nibble Transmission (SENT) Download
dsPIC33E/PIC24E FRM, USB On-The-Go (OTG) Download
Title
AN1140 - USB Embedded Host Stack Download
AN1141 - USB Embedded Host Stack Programmers Guide Download
AN1142 - USB Mass Storage Class on an Embedded Host Download
AN1143 - Generic Client Driver for a USB Embedded Host Download

Wireless Connectivity


We offer a broad portfolio of cost-effective and easy-to-implement wireless solutions. Depending on your application requirements, you can choose the product that fits your needs from our various transmitters, receivers, transceivers and agency certified modules for IEEE® 802.15.4/Zigbee®, Bluetooth®, ISM Band Sub-GHz and IEEE 802.11 Wi-Fi®. We also offer a LoRa® technology solution to support the growing requirements for long-range connectivity, low power consumption and low infrastucture costs for volume deployment of battery-powered end devices used in the Internet of Things (IoT). Visit our Wireless Connectivity products area to learn about these wireless solutions.

Key Attributes

  • USB 2.0 full-speed support for host and device
  • Point-to-point transmission of signal values
  • Control and monitor operation
  • Communicate with a wide variety of devices and peripherals

Target Applications

  • Automotive Applications
  • ECU
  • Brake and fuel management
  • Sensor interface
  • Serial communication and data bridge
  • Data loggers and communication bridge
  • Smart card reader
  • IC interface
  • Interface with external modules
  • LCD controller
  • Memory
  • External microcontrollers
  • Parallel communication
  • Communication bridge
 

dsPIC33 Digital Signal Controllers


dsPIC33C DSC Peripheral Deep Dive


This class presents deep-dive information on the architecture, set up and demonstration of the dsPIC33C DSC Peripherals

Microchip University Logo

Video