The PIC24F is a cost-effective, low-power family of MCUs featuring devices with eXtreme Low Power (XLP) technology, 16 MIPS performance, up to 1024 KB of Flash memory and a rich set of Core Independent Peripherals (CIPs). These flexible CIPs offer deterministic response and enable you to create innovative designs while offloading tasks from the Central Processing Unit (CPU). CIPs are capable of functioning in power-saving modes to extend battery life. These PIC MCUs offer an upgrade in features and peripherals for applications pushing the boundaries of 8-bit MCU capabilities. You can develop your software within the common MPLAB® development ecosystem, including MPLAB Code Configurator.
dsPIC DSCs add Digital Signal Processor (DSP) performance for high-performance embedded applications executing time-critical control loops, while offering the simplicity of a microcontroller. They include specialized peripherals for precision motor control with sensorless Field-Oriented Control (FOC) and high-efficiency digital power conversion and contain functional safety features to ensure robust operation in safety-critical applications. Offering single-cycle execution, deterministic interrupt response, zero overhead looping and fast DMA, the dsPIC33 family also adds a single-cycle 16 × 16 MAC and 40-bit accumulators, making it ideal for math-intensive motor control, digital power conversion and high-performance embedded applications.
Simplify your development of Internet of Things (IoT), safety, sensor interfacing and low-power applications using the PIC24F ‘GL’ and ‘GU’ families, featuring:
Upgrade the performance in your real-world embedded applications using our single- and dual-core dsPIC33C family, featuring:
USB, UART, SPI, I2C, LIN
Segment LCD, Graphics, CTMU
CRC, ECC, Class-B, DMT, WDT, SFRs
Hardware Crypto Engine, RNG, Key Storage, OTP
A single Integrated Development Environment (IDE) supporting all PIC® MCUs and dsPIC33 DSCs
A free graphical programming environment that generates seamless, easy-to-understand C code
A comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end
Cost-effective development and demonstration platform for dsPIC33CK DSCs
Cost-effective development and demonstration platform for PIC24F MCUs
Simple and effective way to connect your embedded application to the AWS platform
Cost-effective board for developing sensored or sensorless Brushless DC (BLDC) and Permanent Magnet Synchronous Motor (PMSM) control applications
Starter kit to introduce and demonstrate the capabilities and features of dsPIC33 Digital Power DSCs
Ready-to-start development, demonstration and testing platform for PIC24 MCUs and dsPIC DSCs
Learn more about our design resources for embedded designs.
Product | Status | 5K Pricing | Automotive Recommended | Functional Safety Ready | Core | CPU | Architecture | CPU Speed (MIPS) | Program Memory (KB) | Auxiliary Flash (KB) | Dual Boot Flash Write | Code-Guard Security | RAM (KB) | EEPROM (Bytes) | I/O Pins | Pin count | Brown-Out Reset (BOR) | Low Voltage Detection (LVD) | Power on Reset (POR) | Watch Dog Timer (WDT) | Osc with ≤1% accuracy | Hardware RTCC | DMA Channels | Low Power | Vbat | Comparators | Comp Speed (ns) | ADC Modules | Total ADC Channels | ADC bits | ADC ksps | Hardware Cap Voltage Divider (CVD) | DAC Modules | DAC Outputs | DAC bits | Int Voltage Reference | OpAmps | CTMU | UART | SPI | I2C | I2S | CLC | PTG | PPS | No USB Modules | USB Speed | No of CAN Modules | LIN | SENT | IrDA | CCP | ECCP | SCCP | MCCP | Standard PWM | Motor Control PWM Channels | SMPS PWM Channels | Input Capture | Max. PWM Outputs | PWM Time Bases | PWM Resolution (bits) | PWM Resolution (ns) | Class B Safety Library | Quadrature Encoder Interface (QEI) | Segment LCD | Graphics Controller | HW Encryption | Parallel Port | Max 8bit Timers | Max 16bit Timers | Max 32bit Timers | CRC | Temperature Min | Temperature Max | Operation Voltage Min | Operation Voltage Max | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PIC24FJ32GP202 | In Production | $1.06 | Yes | No | 16-bit PIC MCU | 16 | 16 | 32 | 0 | No | Intermediate | 8 | 0 | 21 | 28 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 10 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 0 | None | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 28/QFN, 28/SSOP, 28/UQFN | |
PIC24FJ32GP203 | In Production | $1.20 | Yes | No | 16-bit PIC MCU | 16 | 16 | 32 | 0 | No | Intermediate | 8 | 0 | 27 | 36 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 14 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 0 | None | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 36/UQFN | |
PIC24FJ32GP205 | In Production | $1.22 | Yes | No | 16-bit PIC MCU | 16 | 16 | 32 | 0 | No | Intermediate | 8 | 0 | 39 | 48 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 14 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 0 | None | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 48/TQFP, 48/UQFN | |
PIC24FJ32GU202 | In Production | $1.11 | Yes | No | 16-bit PIC MCU | 16 | 16 | 32 | 0 | No | Intermediate | 8 | 0 | 20 | 28 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 9 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 1 | FS Device/Host/OTG | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 28/QFN, 28/SOIC, 28/SSOP, 28/UQFN | |
PIC24FJ32GU203 | In Production | $1.34 | Yes | No | 16-bit PIC MCU | 16 | 16 | 32 | 0 | No | Intermediate | 8 | 0 | 26 | 36 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 13 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 1 | FS Device/Host/OTG | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 36/UQFN | |
PIC24FJ32GU205 | In Production | $1.46 | Yes | No | 16-bit PIC MCU | 16 | 16 | 32 | 0 | No | Intermediate | 8 | 0 | 38 | 48 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 13 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 1 | FS Device/Host/OTG | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 48/TQFP, 48/UQFN | |
PIC24FJ64GP202 | In Production | $1.11 | Yes | No | 16-bit PIC MCU | 16 | 16 | 64 | 0 | No | Intermediate | 8 | 0 | 21 | 28 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 10 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 0 | None | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 28/QFN, 28/SSOP, 28/UQFN | |
PIC24FJ64GP203 | In Production | $1.25 | Yes | No | 16-bit PIC MCU | 16 | 16 | 64 | 0 | No | Intermediate | 8 | 0 | 27 | 36 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 14 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 0 | None | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 36/UQFN | |
PIC24FJ64GP205 | In Production | $1.26 | Yes | No | 16-bit PIC MCU | 16 | 16 | 64 | 0 | No | Intermediate | 8 | 0 | 39 | 48 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 14 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 0 | None | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 48/TQFP, 48/UQFN | |
PIC24FJ64GU202 | In Production | $1.15 | Yes | No | 16-bit PIC MCU | 16 | 16 | 64 | 0 | No | Intermediate | 8 | 0 | 20 | 28 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 9 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 1 | FS Device/Host/OTG | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 28/QFN, 28/SOIC, 28/SSOP, 28/UQFN | |
PIC24FJ64GU203 | In Production | $1.39 | Yes | No | 16-bit PIC MCU | 16 | 16 | 64 | 0 | No | Intermediate | 8 | 0 | 26 | 36 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 13 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 1 | FS Device/Host/OTG | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 36/UQFN | |
PIC24FJ64GU205 | In Production | $1.40 | Yes | No | 16-bit PIC MCU | 16 | 16 | 64 | 0 | No | Intermediate | 8 | 0 | 38 | 48 | BOR | LVD | Yes | Yes | No | Yes | 2 | Yes | False | 3 | 300 | 1 | 13 | 12 | 400 | False | 0 | 0 | 0 | Yes | 0 | No | 2 | 2 | 2 | 2 | 4 | False | Yes | 1 | FS Device/Host/OTG | 0 | Yes | No | Yes | 0 | 0 | 0 | 5 | 0 | 0 | 0 | 5 | 10 | 5 | 16 | 62 | True | 0 | 0 | No | No | No | 0 | 13 | 6 | Yes | -40 | 125 | 2 | 3.6 | 48/TQFP, 48/UQFN | |
dsPIC33CH128MP202 | In Production | $2.87 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 21 | 28 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 12 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 28/SSOP, 28/UQFN |
dsPIC33CH128MP203 | In Production | $2.98 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 27 | 36 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 17 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 36/UQFN |
dsPIC33CH128MP205 | In Production | $3.26 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 39 | 48 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 19 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 48/TQFP, 48/UQFN |
dsPIC33CH128MP206 | In Production | $3.40 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 53 | 64 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 23 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 64/QFN, 64/TQFP |
dsPIC33CH128MP208 | In Production | $3.58 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 69 | 80 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 23 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 80/TQFP |
dsPIC33CH128MP502 | In Production | $3.01 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 21 | 28 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 12 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 1 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 28/SSOP, 28/UQFN |
dsPIC33CH128MP503 | In Production | $3.12 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 27 | 36 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 17 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 1 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 36/UQFN |
dsPIC33CH128MP505 | In Production | $3.40 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 39 | 48 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 19 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 1 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 48/TQFP, 48/UQFN |
dsPIC33CH128MP506 | In Production | $3.54 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 53 | 64 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 23 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 1 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 64/QFN, 64/TQFP |
dsPIC33CH128MP508 | In Production | $3.72 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 128 | 0 | No | None | 20 | 0 | 69 | 80 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 23 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 1 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 80/TQFP |
dsPIC33CH64MP202 | In Production | $2.73 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | None | 20 | 0 | 21 | 28 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 12 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 28/SSOP, 28/UQFN |
dsPIC33CH64MP203 | In Production | $2.84 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | None | 20 | 0 | 27 | 36 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 17 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 36/UQFN |
dsPIC33CH64MP205 | In Production | $3.12 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | None | 20 | 0 | 39 | 48 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 19 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 48/TQFP, 48/UQFN |
dsPIC33CH64MP206 | In Production | $3.26 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | None | 20 | 0 | 53 | 64 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 23 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 64/QFN, 64/TQFP |
dsPIC33CH64MP208 | In Production | $3.44 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | None | 20 | 0 | 69 | 80 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 23 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 0 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 80/TQFP |
dsPIC33CH64MP502 | In Production | $2.87 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | None | 20 | 0 | 21 | 28 | BOR | None | Yes | Yes | No | No | 8 | No | False | 4 | 15 | 4 | 12 | 12 | 3500 | False | 4 | 1 | 12 | Yes | 0 | No | 3 | 3 | 3 | 3 | 8 | True | Yes | 0 | None | 1 | Yes | Yes | Yes | 0 | 0 | 12 | 0 | 12 | 12 | 12 | 0 | 24 | 5 | 16 | 0.25 | True | 1 | 0 | No | No | No | 0 | 13 | 12 | Yes | -40 | 150 | 3 | 3.6 | 28/SSOP, 28/UQFN |
dsPIC33CH64MP503 | In Production | $2.98 | Yes | Yes | 16-bit dsPIC DSC | 16-bit dsPIC DSC | 16 | 100 | 64 | 0 | No | None |