Our GC family can help you lower BOM cost, reduce noise and increase throughput with its integrated intelligent analog.
Starter kits and Microsticks contain a device with demonstration hardware and software and an integrated debugger allowing a designer to quickly evaluate the family features. Microsticks also plug into standard breadboard for prototyping.
PIC24F Starter Kit: Demonstrations support data logging, thumb drive and graphics on the PIC24F
The Explorer 16/32 platform is the primary development board for 16-bit products. Explorer 16/32 is supplemented by numerous application-specific development boards including PICtail™ Plus boards and Click boards™ from MikroElektronika.
Explorer 16/32 Development Board: A modular and flexible development board for 16- and 32-bit PIC® MCUs, with integrated programmer/debugger
Processor Plug-In Modules: Processor-specific Plug-in Modules
PICtail Plus Expansion Boards: Expansion board allowing evaluation of complex hardware and software solutions
The debuggers and programmers work across all PIC MCU platforms, are USB powered and are fully integrated with MPLAB® X IDE with features ranging from basic debugging to advanced emulation capability.
MPLAB® REAL ICE™ In-Circuit Emulator: Next generation high-speed programmer and debugger with optional LVDS interconnect
MPLAB® ICD 3: Cost-effective high-speed programmer and debugger
PICkit™ 3 In-Circuit Debugger/Programmer: Low-cost programmer and debugger
This single Integrated Development Environment (IDE) supports all PIC MCUs. It provides a single integrated "environment" to develop code for embedded microcontrollers. It includes a library of Microchip-validated code examples to get started right away and integrates the MPLAB XC16 compiler while featuring "One Click" Make, Program, Debug/Execute operation.
This free graphical programming environment generates seamless, easy-to-understand C code. Using an intuitive interface, it enables and configures a rich set of peripherals and functions. It minimizes reliance upon the product data sheet and reduces overall design effort and time while accelerating generation of production-ready code.
MPLAB XC16 compilers provide a comprehensive solution for a project’s development software needs and comes in different optimization levels. It integrates with MPLAB X IDE to provide a full graphical front end. It can edit errors and create breakpoints to match the corresponding lines in source code. Single step through C and C++ source code to inspect variables and structures at critical points.
This online development environment contains the most popular features of our award-winning MPLAB X IDE. It is a perfect starting point for new users of PIC MCUs with no downloads, no machine configuration, and no waiting to get started. Join the MPLAB Xpress Community to share code, ideas and knowledge.
|
Title
|
|
|---|---|
| Using the PIC MCU CTMU for Temperature Measurement | Download |
| Microchip TCP/IP Stack Application Note | Download |
| Low-Power Design Guide | Download |
| AN1375 - See What You Can Do with the CTMU | Download |
| AN1229 - Class B Safety Software Library for PIC MCUs and dsPIC DSCs | Download |
| AN1227 - Using a Keyboard with the Microchip Graphics Library | Download |
| AN1182 - Fonts in the Microchip Graphics Library | Download |
| AN1145 - Using a USB Flash Drive with an Embedded Host | Download |
| USB Human Interface Device Class on an Embedded Host | Download |
| AN1142 - USB Mass Storage Class on an Embedded Host | Download |
| AN1140 - USB Embedded Host Stack | Download |
| AN1136 - How to Use Widgets in Microchip Graphics Library | Download |
| AN1071 - IrDA Standard Stack for Microchip 16-Bit and 32-bit MCUs | Download |
| File I/O Functions Using Microchip's Memory Disk Drive File System Library | Download |
| Data Encryption Routines for PIC24 and dsPIC Devices | Download |
| Developing Graphics Apps using PIC MCUs w/Integrated Graphics Controller | Download |
| Implementing a Mass Storage Device Using the Microchip USB Device Firmware Framework | Download |
The MPLAB® development ecosystem is a single tool chain supporting all PIC® microcontrollers and dsPIC® Digital Signal Controllers.
Learn how, in just a few simple steps, MPLAB® Code Configurator (MCC) enables adding a bootloader to your PIC24 MCU and dsPIC33 DSC based applications and helps reduce your design time, future proof your products and reduce your risks.
The PIC24F ‘GU/GL’ family of eXtreme Low Power (XLP) microcontrollers (MCUs) enables the development of an array of innovative applications, both with and without displays. Packed with many Core Independent Peripherals (CIPs) that can function in power-saving modes, these MCUs offer ultra-low-power operation for battery-powered and power-conscious IoT designs.
We provide an extensive product portfolio of 8-, 16- and 32-bit microcontrollers and Digital Signal Controllers to help you select the device that best suits the needs of your application.If you need to expand or even downsize your application to add, optimize or otherwise modify your design, this video discusses some key considerations when migrating between our 8- and 16-bit microcontroller and Digital Signal Controller product portfolios.
This video provides an overview of the PIC-IoT WG Development Board. This board was designed to be extremely easy to use, secure and low power. With this device, you will be able to connect your IoT node to the internet in 30 seconds or less.
Download MPLAB® X IDE: www.microchip.com/mplabx
This video will demonstrate the basic setup of CAN peripherals available on PIC24 MCUs and dsPIC33 DSCs using MPLAB® Code configurator.
Links for more information:
Live Chat