Our PIC24F MCUs encompass the hardware safety features and a comprehensive safety ecosystem to simplify the design and certification of safety-critical household appliances through:
The IEC 60730 Class B software library contains the diagnostic tests required to design your safety-critical home appliance and get the IEC 60730 Class B certification. This library for PIC24F MCUs is verified by VDE and certified by UL. You can download it for free, to use with our PIC24F MCUs. We recommend using the Class B library with the certified MPLAB XC16 functional safety compiler. The Class B safety routines can be called periodically at startup or runtime to test:
We recommend using the Class B library with the certified MPLAB XC16 functional safety compiler.
MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.
The MPLAB XC-DSC C/C++ Compiler is a full-featured, optimizing compiler that translates standard ANSI C programs into Digital Signal Controller (DSC) device assembly language sources. This compiler also supports many command-line options and language extensions that allow full access to the DSC device hardware capabilities and gives users fine control of the compiler code generator.
Live Chat