We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PIC24F GA Microcontrollers (MCUs)

Build Low-Power, Secure and Smart Embedded Applications with PIC24FJ GA MCUs


The PIC24FJ GA family of microcontrollers (MCUs) enables extremely cost-effective designs for Internet of Things (IoT) sensor nodes, portable medical devices and industrial control applications. In addition to eXtreme Low Power (XLP) technology, these devices feature integrated crypto modules, segmented LCD drivers, 12-bit Analog-to Digital Converters (ADCs), cryptographic engine, dual-partition Flash panels, 10-bit Digital-to-Analog Converters (DACs) and much more.

This family comes packed with Core Independent Peripherals (CIPs), such as Configurable Logic Cell (CLC), Multi-Output Capture Compare Pulse Width Modulation (MCCP) module and Direct Memory Access (DMA), which allow you to accomplish tasks in hardware while freeing up the Central Processing Unit (CPU) to perform other tasks or go to sleep.

Documentation


Brochures

PIC24 MCU Product Selection Guide
eXtreme Low Power (XLP) PIC® MCUs Brochure

Tools and Software


This is a list of a few of our most popular hardware development boards available for PIC24 MCUs. Please visit the Hardware Development Tools page to learn more about our various development boards.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
DM240001-3

The Explorer 16/32 Development Kit is a low-cost modular development system for Microchip's 16-bit and 32-bit microcontrollers. It supports devices from the PIC24F, dsPIC®, and PIC32 families, with processor Plug-In Modules (PIMs) for easy device swapping. Kit contains 16-bit PIC24FJ1024GB610 high memory, super-set MCU PIM (MA240023) as well as necessary USB cables (Type-C and micro-B&

DM240016

The PIC24FJ256GA7 Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, makers, and those seeking a feature-rich rapid prototyping board.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
MPLAB-X-IDE

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.

CODE-CONFIGURATOR

MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.

MPLAB-XC-DSC

The MPLAB XC-DSC C/C++ Compiler is a full-featured, optimizing compiler that translates standard ANSI C programs into Digital Signal Controller (DSC) device assembly language sources. This compiler also supports many command-line options and language extensions that allow full access to the DSC device hardware capabilities and gives users fine control of the compiler code generator.

Live Chat

Need Help?

Privacy Policy