Our dsPIC33 DSCs with integrated analog capability for signal conditioning and processing remove the complexity of connecting external analog devices. dsPIC33 DSCs are loaded with advanced analog peripherals such as high-speed Analog-to-Digital Converters (ADCs), Digital-to-Analog Converters (DACs), comparators and operational amplifiers (op amps) to enable processing analog signals and reduce overall design cost.
Our high-speed Successive-Approximation-Register (SAR) ADC offers core-independent features such as integrated digital comparators and oversampling filters. dsPIC33 DSCs are integrated with 12-bit (SAR) ADCs for achieving higher sample rate of up to 3.5 Msps.
High-precision DACs provide accurate conversions of digital streams to analog outputs. The DAC with slope compensation unit provides a user-defined slope that can be used to alter the DAC output. This feature is useful in applications such as peak current mode control, where slope compensation is required to maintain the stability of the power supply
The high-speed comparators, op amps and PGAs available on dsPIC33 DSCs enable a high level of integration and reduce BoM cost by eliminating the need for external stand-alone analog components for signal conditioning and sensing. These peripherals are tightly coupled with ADCs and high-resolution Switched-Mode Power Supply (SMPS)/Motor Control (MC) Pulse-Width Modulators (PWMs) to enable efficient motor control and digital power conversion.
Quickly prototype your designs using MPLAB® Code Configurator.
Explore MPLAB Discover for complete source code and project examples to jumpstart your application.
|
Title
|
|
|---|---|
| dsPIC33E/PIC24E FRM, Analog-to-Digital Converter (ADC) | Download |
| dsPIC33/PIC24 FRM, 12-Bit High-Speed, Multiple SARs A/D Converter (ADC) | Download |
| dsPIC33/PIC24 FRM, High-Speed Analog Comparator | Download |
| dsPIC33E/PIC24E FRM, Op Amp/Comparator | Download |
| dsPIC33/PIC24 FRM, High-Speed Analog Comparator with Slope Compensation DAC | Download |
| dsPIC33/PIC24 FRM, Programmable Gain Amplifier (PGA) | Download |
| dsPIC33/PIC24 FRM, Current Bias Generator (CBG) | Download |
This class presents deep-dive information on the architecture, set up and demonstration of the dsPIC33C DSC Peripherals
Live Chat