You can use our dsPIC33 DSCs in high-performance embedded, sensor interfacing, capacitive touch, digital power and motor control applications for the automotive market including DC/DC systems, On-Board Chargers (OBCs), actuators, touch control buttons and sensors (position, pressure) and other control units that target Automotive Safety Integrity Level (ASIL) B or ASIL C through decomposition.
We designed our dsPIC33 DSCs for reliable operation in harsh environments, making it easy for you to develop high-performance embedded, sensor interfacing, digital power and motor control applications that are compliant with IEC 61508 Safety Integrity Level (SIL) 2 or SIL 3 through decomposition.
We offer a broad portfolio of dsPIC33 DSCs with a range of hardware safety features that support software routines, which you can readily integrate into your designs to simplify compliance to IEC 60730 Class B safety requirements.
When designing functional safety applications, using development tools that meet the requirements of safety standards can make it easier to create compliant systems. To help you with implementing system-level functional safety in your applications, we are TÜV SÜD-certified for our MPLAB® XC C compilers for several functional safety standards, and we provide the complete certification packages for the MPLAB development tool ecosystem to help you qualify your projects. The tool package includes:
Find the right DSC for your safety-critical design. This quick reference guide provides overview of supported functional safety standards, safety documentation, diagnostic libraries, development tools and safety ready/compliant product families, helping you accelerate development and compliance efforts.
Are you worried about the increased design complexity and developmental costs of meeting higher safety standards? Our application note discusses how to use the decomposition method when creating an ASIL D/SIL 3 E-Fuse application to reduce software development effort (equivalent to implementing ASIL B/SIL 2 twice), deliver substantial cost savings and provide scalability. Explore the benefits of this modular solution and simplify the development of your next higher safety compliance design.
The dsPIC33 DSCs offer many dedicated peripherals to improve the reliability and operation of safety-critical applications. These features help in the implementation of specific measures to enhance the safety of your product.
SAFERTOS, by WITTENSTEIN High Integrity Systems (WHIS), is an ISO 26262/IEC 61508 pre-certified safety Real-Time Operating System (RTOS) that is compatible with our dsPIC33 DSCs.
As the demand for functional safety in the automotive industry increases, so does the need for robust cyber security measures, particularly as these two elements converge. Our dsPIC33 Digital Signal Controllers (DSCs) help efficiently address the various security challenges in an embedded design.
We implement a Functional Safety Management System that covers all levels up to and including ISO 26262’s Automotive Safety Integrity Level ASIL D and IEC 61508’s Safety Integrity Level 3 (SIL 3) and Systematic Capability 3 (SC 3). Our Functional Safety Management System has been certified by TÜV Rheinland.
This class covers the fundamentals of functional safety including terminology, standards, FMEDA, requirements and tools offered by Microchip.
Our Client Support team is here to support you. Use the link below to schedule a call with a member of our team, use our live chat widget in the bottom right corner or submit a question for assistance and we will follow up with you as soon as possible.
Live Chat