We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

IEC 61508 Industrial Functional Safety Ready dsPIC33 DSCs

TUV Rheinland-Certified Diagnostic Libraries and TUV SUD-Certified XC16 Functional Safety Compiler

Note: SIL 3 compliant diagnostic libraries are available for many devices. Targeting higher safety level is device dependent and requires adherence to SIL decomposition techniques.

We have implemented a TÜV Rheinland-certified Functional Safety Management System (FSMS) that covers up to and includes IEC 61508’s Safety Integrity Level 3 (SIL 3) and Systematic Capability 3 (SC 3).

Download TÜV Rheinland Certificate  

IEC 61508 Functional Safety Packages for dsPIC33C DSCs


Whether you are new to IEC 61508 functional safety or a seasoned expert, you can count on our proven experience and solutions to help you meet functional safety requirements while minimizing cost, risk and development time.

Microchip University Graphic

IEC 61508 Functional Safety Basic Package for dsPIC33C DSCs

  • IEC 61508 FMEDA Report
  • IEC 61508 Functional Safety Manual (FSM)
Microchip University Graphic

IEC 61508 Functional Safety Starter Package for dsPIC33C DSCs

  • IEC 61508 FMEDA Report
  • IEC 61508 FSM
  • Functional safety reference application
  • SIL 3-compliant diagnostic libraries with source code (for essential modules*)
  • Co-operative scheduler

IEC 61508 Functional Safety Advanced Package for dsPIC33C DSCs

  • IEC 61508 FMEDA Report
  • IEC 61508 Functional Safety Manual (FSM)
  • Functional safety reference application
  • TÜV Rheinland-certified diagnostic libraries with source code (starter package + additional modules*)
  • SIL 3 certificate
  • Functional safety-compliant co-operative scheduler
  • Functional safety analysis and traceability reports
  • Optional annual renewal package

*The complete list of supported modules and diagnostic functions offered within the libraries in IEC 61508 functional safety starter and advanced packages are shared under NDA. For more information about our functional safety packages, please contact your local Microchip sales office

Documentation


Brochures

IEC 61508 Functional Safety Ready Field Version Brochure

Readiness Status for IEC 61508 Functional Safety-Ready dsPIC33 DSCs


Target Applications: High-performance, real-time control, motor control, digital power, capacitive sensing, sensor interfacing and measurement control

*Device development follows the IEC 61508-compliant safety process certified by TÜV Rheinland.

dsPIC33 DSCs for IEC 61508 Functional SafetyDescriptionIEC 61508 Functional Safety Basic PackageIEC 61508 Functional Safety Starter PackageIEC 61508 Functional Safety Advanced Package
dsPIC33AK512MPS512
Functional Safety Compliant*
200 MHz
Up to 512 KB Flash, FPU
Grade 0 (150°C)
YesYesYes
dsPIC33AK512MC510
Functional Safety Compliant*
200 MHz
Up to 512 KB Flash, FPU
Grade 0 (150°C)
YesYesYes
dsPIC33AK256MPS306
Functional Safety Compliant*
200 MHz
Up to 256 KB Flash, FPU, core power monitor, Grade 0 (150°C)
YesYesPlanned
dsPIC33AK128MC106200 MHz
Up to 128 KB Flash
FPU
Grade 0 (150°C)
YesYesPlanned
dsPIC33CK1024MP7xx100 MHz
Up to 1024 KB Flash
(150°C)
YesYesYes
dsPIC33CH512MP508 
(Dual Core)
90 + 100 MHz
Up to 512 KB Flash
(150°C)
YesYesYes
dsPIC33CH128MP508
(Dual Core)
90 + 100 MHz
Up to 128 KB Flash
(150°C)
YesRoadmapRoadmap
dsPIC33CK MPT Family (Integrated Secure Subsystem)100 MHz
Up to 512 KB Flash
AEC Q100
Grade 1 (125°C)
YesYesYes
dsPIC33CK512MP608100 MHz
Up to 512 KB Flash
(150°C)
YesYesYes
dsPIC33CK256MP508100 MHz
Up to 256 KB Flash
(150°C)
YesYesYes
dsPIC33CK256MC506100 MHz
Up to 256 KB Flash
(150°C)
YesYesYes
dsPIC33CK64MP105100 MHz
Up to 64 KB Flash
(150°C)
YesYesYes
dsPIC33CK64MC105100 MHz
Up to 64 KB Flash
(150°C)
YesYesYes

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
MPLAB-X-IDE

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.

MPLAB-XC-DSC

The MPLAB XC-DSC C/C++ Compiler is a full-featured, optimizing compiler that translates standard ANSI C programs into Digital Signal Controller (DSC) device assembly language sources. This compiler also supports many command-line options and language extensions that allow full access to the DSC device hardware capabilities and gives users fine control of the compiler code generator.

CODE-CONFIGURATOR

MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.

MPLAB-EXTENSIONS

MPLAB Tools for VS Code are a set of extensions that integrate the MPLAB development ecosystem with VS Code, offering a seamless and efficient environment for developing designs based on Microchip devices.

Wittenstein Logo

SAFERTOS® for Safety-Critical Applications               

SAFERTOS, by WITTENSTEIN High Integrity Systems (WHIS), is an ISO 26262/IEC 61508 pre-certified safety Real-Time Operating System (RTOS) that is compatible with our dsPIC33 DSCs.

Achieving ASIL C and ASIL D Safety Levels

You can typically achieve higher safety levels through ASIL decomposition and redundancy.

ASIL C = ASIL B(C) + ASIL A(C)
ASIL D = ASIL B(D) + ASIL B(D), where the combination of the DSCs enables meeting the ASIL C or ASIL D safety goal

Please contact one of our local sales offices for additional information or our Client Success team for assistance with sales, product inquiries and support on new designs. 

Live Chat

Need Help?

Privacy Policy