Designing safe and reliable automotive applications to ensure customer safety is critical. To meet these rigorous safety requirements, we offer a broad portfolio of functional safety compliant/ready dsPIC33 Digital Signal Controllers (DSCs) that encompass the latest hardware safety features and support collateral to help you achieve ISO 26262 Automotive Safety Integrity Level (ASIL B) certification for your design. You can also achieve the higher ASIL C and ASIL D safety levels through decomposition.
You can use our dsPIC33C DSCs in safety-critical, high-performance embedded, sensor interfacing, digital power and motor control applications for the automotive market targeting ISO 26262 compliance.
Many new dsPIC33 DSCs are qualified as functional safety compliant, which means they are designed by following the TÜV Rheinland-certified, ISO 26262-compliant development process.
Our AEC-Q100 Grade 0- and Grade 1-qualified dsPIC33 DSCs include the following resources to simplify safety certification of your automotive designs:
*Targeting higher safety level is device dependent and requires adherence to ASIL decomposition techniques.
We have implemented a TÜV Rheinland-certified Functional Safety Management System (FSMS) that covers up to and including ISO 26262’s Automotive Safety Integrity Level ASIL D.
*The complete list of supported modules and diagnostic functions offered within the libraries in ISO 26262 functional safety starter and advanced packages are shared under NDA. For more information about our functional safety packages, please contact your local Microchip sales office.
*Functional Safety packages for diagnostics for dsPIC33C DSCs must be purchased separately. For more information about our functional safety packages, please contact your local Microchip sales office.
Gain deeper insights into building ISO 26262-compliant automotive designs using dsPIC33 DSCs. This comprehensive brochure highlights available functional safety resources, supported devices, safety documentation, diagnostic libraries, development tools and certification-related collateral to help streamline your automotive functional safety journey.
Are you worried about the increased design complexity and developmental costs of meeting the ISO 26262 ASIL D standard? Our application note discusses how to use the decomposition method when creating an ASIL D E-Fuse application to reduce the software development effort (equivalent to implementing ASIL B(D) twice), deliver substantial cost savings and provide scalability. Explore the benefits of a modular solution and simplify the development of your next ISO 26262 ASIL D-compliant design.
*The device development follows the ISO 26262-compliant safety process certified by TÜV Rheinland.
Target applications: high-performance real-time control, motor control, digital power, capacitive sensing, sensor interfacing and measurement control.
Target applications: 5V robust designs, motor control, high-performance real-time control, capacitive sensing, sensor interfacing and measurement control
When designing functional safety applications, using development tools that meet the requirements of safety standards can make it easier to create compliant systems. To help you with implementing system-level functional safety in your applications, we are TÜV SÜD-certified for our MPLAB® XC C compilers for several functional safety standards, and we provide the complete certification packages for the MPLAB development tool ecosystem to help you qualify your projects. The tool package includes:
MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.
The MPLAB XC-DSC C/C++ Compiler is a full-featured, optimizing compiler that translates standard ANSI C programs into Digital Signal Controller (DSC) device assembly language sources. This compiler also supports many command-line options and language extensions that allow full access to the DSC device hardware capabilities and gives users fine control of the compiler code generator.
MPLAB Code Configurator supports 8-bit, 16-bit and 32-bit PIC® microcontrollers. MCC is incorporated into both the downloadable MPLAB X Integrated Development Environment (IDE) and the cloud-based MPLAB Xpress IDE.
MPLAB for VS Code is a set of extensions that integrate the MPLAB development ecosystem with VS Code, offering a seamless and efficient environment for developing designs based on Microchip devices.
SAFERTOS, by WITTENSTEIN High Integrity Systems (WHIS), is an ISO 26262/IEC 61508 pre-certified safety Real-Time Operating System (RTOS) that is compatible with our dsPIC33 DSCs.
You can typically achieve higher safety levels through ASIL decomposition and redundancy.
ASIL C = ASIL B(C) + ASIL A(C)
ASIL D = ASIL B(D) + ASIL B(D), where the combination of the DSCs enables meeting the ASIL C or ASIL D safety goal
Please contact one of our local sales offices for additional information or our Client Success team for assistance with sales, product inquiries and support on new designs.
This class covers the fundamentals of functional safety including terminology, standards, FMEDA, requirements and tools offered by Microchip.
For more information on functional safety compliance for automotive designs, read the following articles:
Our Client Support team is here to support you. Use the link below to schedule a call with a member of our team, use our live chat widget in the bottom right corner or submit a question for assistance and we will follow up with you as soon as possible.
Live Chat