To design safe and reliable household appliances that target IEC 60730 Class B compliance, we offer a broad portfolio of IEC 60730 functional safety-ready dsPIC33 Digital Signal Controllers (DSCs) that can serve as the main controller for applications such as:
To simplify the design and certification of safety-critical household appliances, dsPIC33 DSCs encompass the hardware safety features and a comprehensive safety ecosystem.
The Class B library contains the diagnostic tests necessary to develop your end product and get the IEC 60730 standard certification. The libraries for the dsPIC33 DSCs are verified by VDE and/or certified by UL*, which you can download for free.
*We recommend using the Class B library with the certified MPLAB XC-DSC functional safety compiler.
When designing functional safety applications, using development tools that meet safety standard requirements can simplify system qualification. To support system-level functional safety development, the MPLAB XC-DSC C compiler is TÜV SÜD certified for IEC 60730 functional safety standards. We also provide complete certification packages for the MPLAB development tools ecosystem to support project qualification.
Our Client Support team is here to support you. Use the link below to schedule a call with a member of our team, use our live chat widget in the bottom right corner or submit a question for assistance and we will follow up with you as soon as possible.
Live Chat