dsPIC DSCs bring intelligence to the edge by combining real-time control with Digital Signal Processor (DSP) performance to accelerate ML inference in embedded systems at affordable cost. Their key ML-enabling features include:
High-Speed DSP Engine
Dual, Independent Data Memory Banks
Optimized DSP Libraries
Hardware Floating-Point Unit (FPU) in dsPIC33A
Multi-Context ISR Registers
Tightly Coupled Peripherals
Discover how machine learning on the dsPIC33AK Digital Signal Controller (DSC) enables sub-millisecond arc fault detection at the edge, achieving up to 98% accuracy using the high-speed Digital Signal Processor (DSP) engine and optimized DSP-ML libraries, without reliance on cloud connectivity. This approach is well-suited for solar Photovoltaic (PV), Electric Vehicle (EV) chargers, data centers, smart ignition and industrial safety applications.
This demo showcases machine learning–based arc fault detection running on a dsPIC33AK DSC. Using high‑speed signal acquisition and DSP‑accelerated ML inferencing, it delivers accurate, low‑latency detection while significantly reducing false positives—without cloud dependency.
Target Applications: Solar PV and microinverters, EV chargers, automotive ignition systems, data centers and industrial AC/DC power systems
This demonstration highlights ML-based gesture recognition powered by a dsPIC33CK Digital Signal Controller (DSC).
Using data from an onboard Inertial Measurement Unit (IMU) sensor, the application captures and classifies user gestures through a trained Machine Learning (ML) model that is optimized for the dsPIC33CK platform. This demo showcases the entire development journey—from motion sampling to model training and real-time inference—all running efficiently at the edge.
This reference design showcases how MPLAB® Machine Learning (ML) Development Suite and the dsPIC® DSC-based Low-Voltage Motor Control (LVMC) board can enable real-time predictive maintenance at the edge.
By monitoring the motor’s Iq current, a trained classification model identifies whether the motor is operating normally or exhibiting anomalies such as an unbalanced load or a broken bearing—all without any sensors and any need for cloud processing.
The Curiosity Platform Development Board (EV74H48A) is a full-featured development and demonstration platform enabling customers to explore the capabilities of the dsPIC33A Digital Signal Controller (DSC) family and also the PIC32A MCU family. The board operation requires the insertion of a 120-pin General Purpose Dual In-Line Module (DIM) containing a dsPIC33A DSC device or a PIC32A MCU device.
This cost-effective board facilitates easy evaluation and adoption of 32-bit dsPIC33A Digital Signal Controllers. It features the high-performance dsPIC33AK512MPS506 DSC with 200 MHz 32-bit CPU, DP-FPU, up to 40 Msps 12-bit Analog-to-Digital Converters (ADCs and several high-performance analog and digital peripherals).
This board simplifies the evaluation of capacitive touch sensing using the dsPIC33C DSCs with core-independent touch capability or the device’s usage in automotive and industrial applications requiring CAN-FD, LIN or SENT communication. This board has on-board touch buttons, CAN/CAN FD, LIN and SENT transceivers, along with XPLAINED PRO and mikroBUS™ connectors to interface touch and other extension boards
The dsPIC33CH Curiosity Development Board (DM330028-2) is intended as a cost effective development and demonstration platform for the entire dsPIC33CH family of dual core high performance digital signal controllers.
MPLAB® Machine Learning Development Suite Model Builder is a plug-in for MPLAB X IDE that builds optimized Artificial Intelligence (AI) sensor recognition code for dsPIC33 DSCs. The plug-in fully automates each step of the AI and Machine Learning (ML) workflows using a growing library of advanced ML and AI algorithms that learn from raw data in the development phase.
MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.
The MPLAB XC-DSC C/C++ Compiler is a full-featured, optimizing compiler that translates standard ANSI C programs into Digital Signal Controller (DSC) device assembly language sources. This compiler also supports many command-line options and language extensions that allow full access to the DSC device hardware capabilities and gives users fine control of the compiler code generator.
MPLAB Tools for VS Code are a set of extensions that integrate the MPLAB development ecosystem with VS Code, offering a seamless and efficient environment for developing designs based on Microchip devices.
MPLAB Data Visualizer is a program used to process and visualize data from a running embedded target. The program can be accessed from within MPLAB X IDE or as a stand-alone program. With MPLAB Data Visualizer, you can see how key data points in your application change during runtime and record them, such as visualizing values captured by a sensor on your development board.
The DSP library for dsPIC33A DSCs is a set of ready-to-use DSP functions that are optimized for lower latency operation to enable the development of edge AI/ML applications. These DSP functions leverage the dsPIC33A DSC architecture to improve efficiency and precision.
The DSP library for dsPIC33A devices comes pre-installed with the MPLAB XC-DSC compiler, located in its install directory.
This class will take a journey through artificial intelligence and machine learning and how you can use it in a simple embedded application.
Do I need a cloud connection to run machine learning on a dsPIC33 DSC?
No. dsPIC33 DSCs can run optimized Machine Learning (ML) inference locally on the device, enabling low-latency decisions without relying on cloud connectivity. They process sensor data using the DSP engine and optimized DSP libraries. dsPIC33A DSCs add a hardware Floating Point Unit (FPU) and 200 MHz CPU performance that further accelerate ML workloads.
How does the dsPIC33 DSP engine accelerate machine learning math and real-time inference?
The DSP engine uses single-cycle, multiply-accumulate instructions and parallel X and Y RAM data access to speed the vector and matrix math, which is common in ML, and reduce processing latency. On dsPIC33A DSCs, a hardware FPU further accelerates floating-point ML operations.
Which edge AI use cases can be implemented with dsPIC33 DSCs in industrial and automotive systems?
Examples include arc fault detection, predictive maintenance, gesture or character recognition, anomaly detection, fluid or material classification for ultrasonic sensing, load identification, level sensing, smart sensing and keyword spotting. Suitability depends on model size and performance requirements. Refer to the device data sheet and the MPLAB® Machine Learning Development Suite for guidance.
Can a single dsPIC33 DSC perform sensing, machine learning inference and real-time control together?
On supported devices, yes. dsPIC33 DSCs integrate high-speed analog peripherals for sensor acquisition, a DSP engine with single-cycle multiply-accumulate operations for signal processing and feature extraction, and optimized DSP libraries that accelerate common machine learning functions. On dsPIC33A DSCs, a hardware FPU adds performance for floating-point AI/ML algorithms. This integrated architecture can reduce latency and system cost for intelligent edge applications on a single device.
Can I develop and deploy machine learning models on dsPIC33 DSCs without being a data scientist?
Yes. Our MPLAB Machine Learning Development Suite supports data collection, AutoML-assisted model suggestion, model training, optimization and code generation, which helps embedded developers integrate ML into their applications without requiring deep machine learning expertise.
Live Chat