We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIKROE-4704

WiFi 8 Click


Overview


WiFi 8 Click is a compact add-on board that contains a wireless combo module. This board features the ATWINC3400-MR210CA, wireless a Bluetooth 5.0 certified module optimized for low power and high-performance mobile applications from Microchip Technology. This module comes with integrated power and low-noise amplifiers, transmit/receive switch (for WiFi and Bluetooth), a power management unit, an integrated 2.4GHz chip antenna, and an additional 32.768 kHz clock for Sleep operation. It utilizes highly optimized IEEE 802.11 Bluetooth coexistence protocols and provides Serial Peripheral Interface to interface with the host controller. This Click board™ is suitable for highly integrated and cost-effective applications, industrial wireless control, Bluetooth gateway, smart home applications, and many more. WiFi 8 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development. This Click board™ comes as a fully tested product, ready to be used on a system equipped with the mikroBUS™ socket.

Silicon Products

Product
Title
Product
Title
ATWINC3400 ATWINC3400