We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

PoE Transforms Educational Institutions

PoE technology is modernizing the way educational institutions manage power and connectivity for network devices. By simplifying installations and reducing costs, PoE enhances the operational efficiency of schools, libraries and universities. This technology supports robust connectivity, improved security and flexible network expansion, making it essential for modern educational environments.


Transforming Education with Power over Ethernet (PoE) Technology

Power over Ethernet (PoE) technology has revolutionized the way network devices are powered and connected. Offering seamless and efficient solutions for various applications, PoE is transforming educational institutions worldwide. From schools and libraries to universities, this technology enhances connectivity, boosts security and improves overall operational efficiency. Let us explore how PoE is making a difference in educational settings.

What is PoE?

PoE is a technology that allows network cables to carry electrical power, eliminating the need for separate power supplies for network devices. This simplifies installation, reduces costs and enhances flexibility. PoE is commonly used to power devices such as wireless access points, IP cameras, VoIP phones and other networked devices.

Why Use PoE When Schools Already Have a Network Setup?

Many networked devices today operate on PoE, yet only 25% of all Ethernet networks currently have the capability to supply power. Even with the installation of new switches, only 50% of those sold are equipped to provide power. Furthermore, even if a switch supports PoE, most cannot deliver full power to all ports due to power budget constraints. The most efficient and cost-effective solution to add power to an existing network is to use a PoE Midspan, also known as an injector, which introduces power into the network.

Benefits of PoE in Educational Institutions

  • Simplified Installation and Reduced Costs: Utilizes existing ethernet infrastructure, eliminating the need for additional electrical wiring and significantly reducing installation costs and complexity. Beneficial in older buildings where installing new power lines can be both challenging and expensive.
  • Enhanced Connectivity: Powers a wide range of devices, including wireless access points, which are essential for providing robust Wi-Fi coverage in classrooms, libraries and campus areas. Ensures that students and staff have reliable access to the internet and digital resources, facilitating modern learning and research activities while enhancing the overall connectivity experience.
  • Improved Security: Powers IP cameras and other security devices, allowing implementation of comprehensive surveillance systems without requiring separate power sources. These enhanced security measures help protect students, staff and property, creating a safer and more secure learning environment for everyone on campus.
  • Flexibility and Scalability: Allows for easy relocation and addition of network devices as the needs of educational institutions grow and evolve. This flexibility makes it simple to expand the network without requiring significant infrastructure changes. Additionally, the scalability of PoE is crucial for accommodating new technologies and supporting an increasing number of connected devices over time.

Applications of PoE in Schools, Libraries, and Universities

  1. Classroom Technology:
    • Smart Classrooms: Interactive whiteboards, projectors and digital signage can be powered using PoE, creating smart classrooms that enhance the learning experience.
    • Digital Learning Tools: Wireless access points ensure students can connect their devices to the internet seamlessly, supporting digital learning tools and resources.
  2. Library Systems:
    • Efficient Operations: Power RFID systems used for book tracking and self-checkout kiosks, streamlining library operations and improving user experience.
    • Enhanced Security: Security cameras and access control systems help safeguard valuable resources and ensure the safety of library patrons.
  3. Campus-Wide Connectivity:
    • Ubiquitous Wi-Fi: Universities can deploy PoE-powered wireless access points across the campus to provide ubiquitous Wi-Fi coverage, supporting students and faculty in their academic and research activities.
    • Outdoor Safety Devices: Outdoor PoE devices, such as security cameras and emergency call stations, enhance campus safety and security.
  4. Administrative Efficiency:
    • VoIP Communication: VoIP phones enable efficient communication across the institution, supporting administrative functions and emergency response systems.
    • Reliable Network Infrastructure: Network switches and routers ensure reliable and uninterrupted network connectivity, essential for the smooth operation of administrative tasks.
  5. Enhanced Security Systems
    • Surveillance: IP cameras allow for the deployment of extensive surveillance systems without the need for separate power sources. This ensures continuous monitoring of school premises, dormitories, libraries and other critical areas.
    • Access Control: Access control systems, including electronic door locks and card readers, ensure that only authorized personnel can access certain areas. This is crucial for maintaining the security of sensitive areas such as laboratories and administrative offices.
    • Emergency Systems: Emergency call stations can be strategically placed across the campus to provide immediate assistance in case of emergencies. These devices are powered through PoE, ensuring they are always operational.

Leveraging Educational Discount Programs (US Only)

Administered by the Universal Service Administrative Company (USAC), the E-Rate program offers discounts to help schools and libraries across the United States secure affordable telecommunications and internet access. This initiative aims to bridge the digital divide and provide equitable access to technology and information for educational purposes. By lowering the costs of various telecommunications and information services, such as PoE midspans, the program enables institutions to upgrade their network infrastructure. While the E-Rate program is exclusive to the U.S., similar initiatives may be available in other countries. For further details about the E-Rate program, visit the USAC website.

Conclusion

PoE technology offers numerous advantages for educational institutions, from cost savings and simplified installation to enhanced connectivity and security. By leveraging PoE midspans, schools, libraries and universities around the world can create more efficient, flexible, and secure environments that support modern educational needs. As technology continues to evolve, PoE will play an increasingly important role in transforming the way educational institutions operate and deliver value to their students and staff.

To learn more about all of our midspans, please visit the PoE systems web page.

To see how innovative technologies like PoE are shaping the future of education and beyond, explore more inspiring stories, product demos and design insights on our Microchip Makes Page. Join us in empowering the next generation of creators and engineers.

Alan Jay Zwiren, Mar 26, 2025
Tags/Keywords: Communications, Security

Live Chat

Need Help?

Privacy Policy