We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Full Digital Power

Full Digital Power With a dsPIC® DSC


For the highest performance, dsPIC® Digital Signal Controllers (DSCs) are designed to run powerful algorithms to maximize efficiency across widely varying load and environmental conditions. They have the performance to close the control loop using algorithms implemented in firmware. Fully digital power supplies are a competitive necessity in applications where efficiency requirements are stringent, transient response is critical and monitoring/reporting are mandatory for maximum uptime. This approach is ideal for server, networking and telecom infrastructure equipment, renewable energy hardware and wireless power applications.

dsPIC DSCs with Advanced Peripherals for Digital Power Control


A high-performance Digital Signal Processor (DSP) engine and specialized peripherals are essential when you are implementing advanced software digital control loops for power applications. dsPIC DSCs feature a high-performance CPU and rich peripherals to create advanced power conversion designs with minimal requirements for external circuitry. The DSP engine performs single-cycle Multiply-Accumulate (MAC) with up to 40 bits of resolution, data saturation, barrel shifting and zero overhead looping to support fast control loop execution. Peripherals such as high-speed PWM generators, ADCs, Programmable Gain Amplifiers (PGAs) and high-speed analog comparators can be tied together using an internal, configurable control fabric, so they can interact directly with one another, resulting in stunning performance gains in digital power applications.

Our high-performance dsPIC33A Digital Signal Controllers (DSCs) with a 32-bit CPU offer up to 200 MHz performance and a Double-Precision Floating-Point Unit (DP-FPU) coprocessor. These DSCs:

  • Accelerate computation in control loop execution
  • Enable model-based design

Our single- and dual-core dsPIC33C DSCs operate at up to 100 MHz/core and feature advanced on-chip peripherals for designing applications that target high-performance, intelligent power supplies.

These DSCs help you design different functions separately and integrate seamlessly using the main and secondary cores:

  • With the secondary core, you can execute latency-critical compensatory algorithms
  • With the main core, you can run communication stack, safety and system-level functions

 

Key Features of dsPIC33 DSCs


  • Include peripherals that help reduce the Bill of Materials (BoM) and system costs by achieving various functions:
    • Simultaneous sampling using high-speed, 12-bit, 3.5 Msps Analog-to-Digital Converters (ADCs) for our dsPIC33C DSCs and up to 40 Msps ADCs for our dsPIC33A DSCs
    • Signal conditioning using integrated PGAs/op amps
    • Robust communication using UART, SPI, I2C, I3C®, PMBus® and CAN/CAN FD interfaces
    • Waveform generation using analog comparators, with response time down to 5 ns, and 12-bit Digital-to-Analog Converters (DACs)
  • Achieve numerous power topologies using configurable Pulse-Width Modulation (PWM) control inputs with duty cycle down to 78 ps
  • Design with form factor as small as 4 × 4 mm and achieve IPC-9592B qualification
  • Get real-time firmware upgrade with live update feature for power supplies used in servers
  • Develop safety-critical applications that meet the ISO 26262, IEC 61508 and IEC 60730 standards for automotive, industrial and household appliances using safety manuals, FMEDA reports, diagnostic software and TÜV SÜD-certified MPLAB® XC compiler
  • Integrated security features, including PQC hashing, enable trusted operation in high-efficiency power conversion platforms

Explore These Intelligent Power Supply Applications


Enable Edge AI/ML for Intelligent Power Applications


Leverage our high-performance DSP engine with hardware Floating-Point Unit (FPU), tightly coupled peripherals and optimized ML DSP routines to achieve ML-based low-latency inferencing at the dsPIC33 DSC-based edge nodes and enable faster, smarter decision-making without relying on the cloud.

Our easy-to-use MPLAB ML Development Suite Ecosystem allows you to build efficient ML models and deploy them seamlessly on dsPIC33 DSCs, simplifying your intelligent power design journey.

OCP Power Supply – SPDM Solution Demonstration Application


This demo application utilizes a dsPIC33C MPT secure DSC or the dsPIC33C DSC in conjunction with the TA100 CryptoAutomotive™ security IC to implement the Security Protocol and Data Model (SPDM) specification. This enables a digital power solution that satisfies the security requirements for an OCP-compliant power supply.

Digital Power Supply Design Made Easy


MPLAB® PowerSmart™ Development Suite

Accelerate the development of your digital power designs with the MPLAB PowerSmart Development Suite, a user-friendly design ecosystem that eliminates the need to manually write DSP-specific code for dsPIC33 DSCs.

Recommended Products


Featured Hardware Tools


Featured Software Tools


MPLAB X IDE

MPLAB® X Integrated Development Environment

Use this expandable, highly-configurable software program to create, debug, and qualify your embedded designs for your dsPIC DSC.

MPLAB Code Configurator

MPLAB® Discover

MPLAB Discover is a catalog of fully configured and complete source code, projects, examples and software applications for dsPIC DSCs to jump-start your next project. 

MPLAB XC Compiler

MPLAB® Code Configurator

Configure your MCU's rich set of peripherals and functions and customize your application with this graphical programming plug-in for MPLAB X IDE. 

MPLAB® XC Compiler

Compile your software with world-class optimizations that reduce your code size and increase efficiency.

MPLAB® PowerSmart™ Development Suite

Accelerate the development of your Switched-Mode Power Supplies (SMPS) with the MPLAB PowerSmart Development Suite, a user-friendly design ecosystem that eliminates the need to manually write DSP-specific code for dsPIC33 DSCs.

Videos


dsPIC® DSC Wireless Power and Charging Solutions

Learn how the dsPIC33 Digital Signal Controller which includes a powerful DSP Core, high-speed ADCs, high resolution PWMs, provides a high level of programmability, enables standards based wireless charging solutions. The dsPIC33 based 15W transmitter complies with the Qi standard, and supports CAN, NFC and authentication. The 200W Transmitter/Receiver solution developed with a custom controller is targeted for applications such as power tools, industrial robots etc., provides greater than 90% efficiency and includes an advanced foreign object detection scheme.

Live Chat

Need Help?

Privacy Policy