We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV42F30A

dsPIC33AK512MPS506 Digital Power Plug-In Module (PIM)

Overview

The dsPIC33AK512MPS506 Digital Power Plug-In Module (DP PIM) is a demonstration board that in conjunction with different power boards showcases the Microchip dsPIC3333AK512MPS506 Digital Signal Controller (DSC) features.  It directly plugs-in to the Digital Power Development Board (DM330029), the Low Power FPC Development Kit (DV330101) and the Interleaved LLC Converter Development Board (EV84C64A).

The DP PIM provides access to the dsPIC33AK512 analog inputs, the Digital-to-Analog Converter (DAC) output, the Pulse-Width Modulator (PWM) outputs and the General-Purpose Input and Output (GPIO) ports. 

DIGITAL POWER DEVELOPMENT BOARD

The Digital Power Development Board is a demonstration board that provides the user a flexible measurement platform for all compatible Microchip dsPIC33’s Digital Power Plug-In Modules (DP PIMs).

LOW VOLTAGE PFC DEVELOPMENT KIT

Low Voltage Power Factor Correction (LVPFC) Development Kit offers safe voltage levels at moderate power while designing algorithms on a boost power factor correction topology. These algorithms can be applied to real systems under development with minimal changes. The LVPFC Development Board utilizes the dsPIC33EP128GS806 device, supporting full digital and advanced power control algorithm schemes.

INTERLEAVED LLC CONVERTER DEVELOPMENT BOARD

The 50W Interleaved LLC Converter Development Board is a generic development board implementing interleaved LLC topology supporting rapid prototyping and code development based on dsPIC33 DSCs. It utilizes the dsPIC33CH128MP506 DSC supporting a fully digital and advanced power control algorithm scheme. The board is compatible with dsPIC33EP, dsPIC33CK and dsPIC33CH Digital Power Plug-in Modules (DP-PIM).

  • dsPIC33AK512MPS506 32-Bit Digital Signal Controller (64-pin TQFP package)
  • ICSP™ programming header
  • On-board LDO with Power Good (PG) function
  • MCP2221A USB to UART/I2C serial converter
  • USB Type C connector
  • Board edge connection interface for analog inputs/outputs, PWM outputs and GPIO ports.
  • Analog input with op amp buffer via test point loop connector; can be used for Bode plot measurements
  • Provides support for the entire dsPIC33AK512MPS506 DSC family
PM-25-106592-250610-dsPIC-PHOTO-EV42F30A-Front-Transparent.png PM-25-106592-250610-dsPIC-PHOTO-EV42F30A-Angle-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
dsPIC33AK512MPS506 Digital Power Plug-In Module (PIM) User Guide User Guide PDF | HTML
dsPIC33AK512MPS506 Digital Power Plug In Module (PIM) Software Demo Code Examples Link

Live Chat

Need Help?

Privacy Policy