Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Oscillators

Our multiple-output and highly flexible quartz- and MEMS-based PureSilicon™ oscillators are available in a variety of industry-standard footprints to meet the requirements of your low-power or low-jitter applications. Use our Clockworks® Configurator and Sampling Tool to easily customize your oscillator to any combination of frequency, temperature, ppm and package size to suit the requirements of your application and then order samples from within the tool. You can also use our TimeFlash tool to customize and configure our MEMS oscillators. Please email us at tcg_help@microchip.com for more information.

MEMS Oscillators

DSC613-AWA
  • Low power
  • Low jitter
  • Multi output
  • Spread spectrum
  • Programmable
Explore Products

Crystal Oscillators (XOs)

VCC1-EPC
  • Military, industrial and commercial solutions
  • Footprint as small as 2 × 2.5 mm
  • Frequency as high as 1.2 GHz
  • Integrated jitter as low as 50 fs (12 kHz to 20 MHz bandwidth)
  • M553310 QPL oscillators available
Explore Products

Voltage-Controlled Crystal Oscillators (VCXOs)

VX-705-FMC
  • Footprint as small as 5 × 3.2 mm
  • Absolute pull ranges as high as 1.5e-4
  • Integrated jitter as low as 30 fs (12 KHz to 20 MHz bandwidth)
Explore Products

Temperature-Compensated Crystal Oscillators (TCXOs) VT-840-F8C-ps

  • Footprint as small as 1.6 × 2 mm
  • Temperature stabilities as low as 2e-8
  • Power as low as 1.5 mW
  • Phase noise floor as low as −168 dBc/Hz
  • G-sensitivity as low as 0.1 ppb/g
Explore Products

Surface Acoustic Wave (SAW) Oscillators

VS-702-DAC
  • Footprint as small as 5 × 3.2 mm
  • Frequency as high as 7 GHz
  • Integrated jitter as low as 4 fs (12 kHz to 20 MHz bandwidth)
Explore Products

Automotive OSC

  • AEC-Q100 qualified
  • High reliability and tolerance to shock and vibration
  • Automotive Grade 1:   -40 to +125°C
Explore Products

Oscillator Die

  • High-performance XOs & VCXOs
  • Lowest phase jitter
  • LVPECL/LVDS/CMOS
Explore Products

Additional Oscillator Products Acquired from Vectron®

With the acquisition of Vectron, we now have a more comprehensive portfolio of oscillator technologies, services and solutions, enabling you to build more reliable systems supporting today’s precise timing standards. These solutions include OCXOs, TCXOs, VCXOs, VCSOs, crystals, high-reliability military/aerospace products and IEEE® 1588 products.

Please email us at tcg_help@microchip.com for more information.