The demand for automotive electronics has never been greater. Designers of Electronic Control Modules (ECMs) within the automobile are being challenged to deliver increased performance in powertrain, chassis, comfort, driver information, entertainment, safety and other systems.
Do you need lower quiescent currents? Does your design require reduced board space? Our broad portfolio of low-power analog products allows you to develop cost-effective solutions. As one of the first companies to apply Non-volatile Memory (NVM) technology to the development process for analog products, we have the experience to deliver analog solutions with exceptional electrical characteristics. Explore our array of power management, linear, mixed signal, thermal management and interface products that can support your design’s specific requirements.
 
            
        
    
    
    
Available in a variety of speed ranges, output types and small packaging options and offering on-chip bandgap references to minimize size and complexity, our scalable and flexible comparator solutions can adapt to meet your changing design requirements.
Our Instrumentation Amplifiers (INAs) include internal matched feedback and are ideal for data acquisition applications. Their ability to accurately extract a small signal in the presence of a large common mode makes these INAs ideal for sensor amplification. Some devices include Electromagnetic Interference (EMI) filtering for excellent performance in the most demanding environments.
Our portfolio of operational amplifiers addresses virtually any automotive design requirement. From cost-effective general-purpose amplifiers to precision amplifiers that minimize errors occurring in harsh automotive environments, our op amps reduce your development risk and improve system performance throughout years of operation.
Our SAR ADC portfolio is a great choice for designs where low power consumption and superior AC/DC performance are needed, especially in harsh automotive environments. With products ranging from 10-bit to 16-bit resolution, a wide selection of speed capabilities (22 ksps to 1 Msps) and variety of AEC-Q100 temperature grades, our cost-effective SAR ADC portfolio provides the flexibility to meet your automotive design needs.
We offer 24-bit automotive-qualified Delta-Sigma ADCs. These devices feature sampling rates up to 125 ksps, low-power operation, low output noise and both I²C and SPI interfaces. The accurate and robust nature of these ADCs can minimize development risks, making them an ideal choice for demanding automotive applications.
The high accuracy of our products helps you enhance performance, increase reliability and reduce energy consumption. In addition, extensive integrated features in our power-monitoring ICs results in off-the-shelf products that mitigate the need for extensive metrology knowledge and lower the overall design resources needed.
We offer low-power DAC devices in 8- to 12-bit resolution and one to four channels. The unique integrated nonvolatile memory option allows for the DAC’s configuration to be saved at power down and can help reduce microcontroller overhead while also simplifying the design. Several devices also integrate the voltage reference. The very high-accuracy and low noise performance of these devices make them ideal for automotive applications.
We offer a variety of low-power, compact devices featuring 6- to 8-bit resolution, one to four channels and available with both volatile and nonvolatile memory. Our digital potentiometers can be used in automotive applications such as sensor calibration, smart actuation, and dimming in displays and lighting.
We offer a wide selection of high-accuracy, low-cost series and shunt voltage references for demanding industrial and automotive applications. Our portfolio of automotive-qualified voltage references will help you create many new system designs for space-constrained applications that require an extra level of reliability.
Multi-channel half bridges are a versatile and efficient way to switch high-current loads. Our range of multi-channel half bridges offers a wide choice of features and performance, making them ideal for a wide range of applications.
Stepper and brushed DC motor drivers are essential for controlling the speed, direction, and torque of stepper and brushed DC motors. Our range of drivers offers a wide choice of features and performance, making them ideal for a wide range of applications.
Three-phase motor drivers are essential for controlling the speed, direction, and torque of three-phase motors. Our range of drivers offers a wide choice of features and performance, making them ideal for a wide range of industrial applications.
You can use dedicated power controller chips to add efficiency, flexibility and robustness to your high-power automotive applications. External MOSFETs can withstand higher voltages, avalanche events, load dump transients or reverse battery events, and the controllers provide additional protections with over-voltage and under-voltage lockouts. In safety-critical applications, integrated or independent microcontrollers (MCUs) can manage these systems to provide diagnostic functions or tracking telemetry or to simplify the creation of functionally safe board designs.
Switching regulators, commonly called DC/DC converters, are the most efficient devices to convert from one DC voltage to another. We offer a wide portfolio of efficient and compact, non-isolated DC/DC converters, controllers and modules, that range from single outputs to Power Management ICs (PMICs) with multiple outputs.
Charge pump ICs are simple and low-cost solutions for boosting voltage under light load conditions in small, battery-operated and other low-power applications. Unlike boost converters, charge pump ICs can operate without inductors, diodes or other external components and require only a few capacitors for energy storage. This reduces costs and saves board space in your automotive design.
Voltage supervisors are commonly used to monitor the voltage rail of Switched Mode Power Supplies (SMPS) and MCUs or microprocessors (MPUs) in a system. We have a large portfolio of voltage supervisor ICs that includes push-buttons, watchdog timers, time delay supervisors and voltage detectors.
MOSFETs, switches and relays can be used to control different under-hood and in-cabin automotive functions. In electrified vehicles, these drivers can also provide interfaces between digital controllers and power devices, including Gallium Nitride (GaN) and Silicon Carbide (SiC) power transistors, to create efficient, intelligent power management solutions for bus balancing, battery charging and other high-power vehicle modules.
Our automotive-grade Low Dropout (LDO) voltage regulators, available with up to 120V input and fixed or adjustable single to multiple outputs, are qualified to perform under the most severe environments. Additional features include shutdown, power-good and load-dump protections.
Create cost-effective thermal monitoring solutions with our flexible portfolio of AEC-Q100 qualified analog output temperature sensors and temperature switches. These devices are available in very small form factor package options making them a perfect fit for even space-constrained automotive systems.
Our automotive-grade digital output temperature sensors offer a complete, fully factory-calibrated, real-time temperature monitoring solution with available ±0.5°C temperature accuracy over a wide operating temperature range of −40°C to +125°C. These devices output digitized temperature data via a standard I²C-compatible serial interface.