We now support cloud connectivity to AWS and Azure with SAM IoT WX v2 Development Board.
This board is NOT recommended for new designs. Please consider using SAM-IoT Wx v2 Development Board (EV62V87A)
The SAM-IoT WG Development Board features the SAMD21G18 Arm® Cortex®-M0+ based 32-bit microcontroller (MCU), an ATECC608A CryptoAuthentication™ secure element IC and the fully certified ATWINC1510 Wi-Fi® network controller for evaluating sensor node applications. The on-board debugger allows you to program and debug the MCU without any additional hardware. Use the mikroBUS™ sockets to expand your design with your choice of MIKROE Click boards™.
Microchip MCP9808 high accuracy temperature sensor , the light sensor, as well as the add-on board with TDK InvenSense ICM-42688-P, High precision 6-axis MEMS and an additional option with Bosch's BMI160, a low power Inertial Measurement Unit (IMU, will enable designers to collect data to train and create Machine Learning models.