Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ZL40250

Programmable 1:6 Multi-format Buffer

Status: In Production

View More
Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

ZL40250 6-output programmable fanout buffer with multi-format I/O and dividers  offers the ability to create multiple copies of a clock signal and distribute them among several loads with minimal additive jitter.

The ZL40250 features an intuitive graphical user interface (GUI) and the ability to create factory pre-programmed devices with ease using Microsemi’s web tool, miClockDesigner. These pre-programmed devices—which have pin-selectable configurations at power-up—ensure clock availability and proper system bring-up for all applications.

Additional Features
  • Four Flexible Input Clocks
  • One crystal/CMOS input
  • Two differential/CMOS inputs
  • One single-ended/CMOS input
  • Any input frequency up to 1GHz (300MHz for CMOS)
  • Manual clock switching by pin or register
  • 6 Universal Output Clocks with Dividers
  • Each output has independent divider
  • Low additive jitter <200fs RMS (12kHz-20MHz, for input frequencies 100MHz)
  • Each output configurable as LVDS, LVPECL, HCSL, 2xCMOS or HSTL
  • In 2xCMOS mode, the P and N pins can be different frequencies (e.g. 125MHz and 25MHz)*
  • Multiple output supply voltage banks with CMOS output voltages from 1.5V to 3.3V
  • Precise output alignment circuitry from GPIO pin or register bit*
  • Per-output skew adjustment*
  • Per-output enable/disable and glitchless start/stop (stop high or low) *
  • General Features
  • Automatic self-configuration at power-up from external EEPROM; up to 8 configurations pin-selectable
  • PCIe 1, 2, 3, 4 compliant
  • Four multi-purpose I/O pins
  • SPI or I2C processor Interface
  • Core supply voltage options: 2.5V only, 3.3V only, 1.8V+2.5V or 1.8V+3.3V
  • Space-saving 8x8mm QFN56 (0.5mm pitch)
  • Easy-to-use evaluation/programming software
Parametrics
Name
Value
Product Type
Fanout & Buffer and Drivers
Description
Fanout Buffer
Input
LVPECL, HCSL, LVDS, SSTL, CML, LVCMOS
Output
LVDS, LVPECL, HCSL, CMOS, HSTL
Supply Voltage
2.5/3.3
Max Freq (GHz)
1
Max Within Device Skew (ps)
100
OE
True
RPE
False
FSI
False
Input Mux
True
Input EQ
False
Output Type
LVDS, LVPECL, HCSL, CMOS, HSTL
Number Of Outputs
6

Documents

Jump to:

Data Sheets

Software Tools

  
17293KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
ZL40250LDF1
0.190800
0.548148
56
VQFN
8x8x1mm
Matte Tin
e3
ZL40250LDG1
0.190800
1.353846
56
VQFN
8x8x1mm
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy