Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY54017

Status: In Production

Features:

  • 1.2V/1.8V CML 2:1 MUX with Fail Safe Inputs
  • DC-to- <3.2Gbps throughput
  • <390ps propagation delay (IN-to-Q)
  • <20ps Input-to-Input skew
  • <95ps rise/fall times
  • <1psRMS cycle-to-cycle jitter
  • High-speed CML outputs
  • 2.5V ±5% , 1.8/1.2V ±5% power supply operation
  • Industrial temperature range: -40°C to +85°C
  • Available in 16-pin (3mm x 3mm) MLF®package
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The SY54017R is a fully differential, low voltage 1.2V/1.8V CML 2:1 MUX with Fail Safe Inputs. The SY54017R can process clock signals as fast as 2.5GHz or data patterns up to 3.2Gbps.The differential input includes Micrel's unique, 3-pin input termination architecture that interfaces to LVPECL, LVDS or CML differential signals, (AC- or DC-coupled from a 2.5V driver) as small as 100mV (200mVpp) without any level-shifting or termination resistor networks in the signal path. For AC-coupled input interface applications, an internal voltage reference is provided to bias the VT pin. The outputs are CML, with extremely fast rise/fall times guaranteed to be less than 95ps.The SY54017R operates from a 2.5V ±5% core supply and a 1.8V or 1.2V ±5% output supply and is guaranteed over the full industrial temperature range (-40°C to +85°C). The SY54017R is part of Micrel's high-speed, Precision Edge® product line.

Additional Features
    • 1.2V/1.8V CML 2:1 MUX with Fail Safe Inputs
    • Guaranteed AC performance over temperature and voltage:
      • DC-to- <3.2Gbps throughput
      • <390ps propagation delay (IN-to-Q)
      • <20ps Input-to-Input skew
      • <95ps rise/fall times
    • Ultra-low jitter design
      • <1psRMS cycle-to-cycle jitter
      • <10psPP total jitter
        <1psRMS random jitter
        <10psPPdeterministic jitter
    • High-speed CML outputs
    • 2.5V ±5% , 1.8/1.2V ±5% power supply operation
    • Industrial temperature range: -40°C to +85°C
    • Available in 16-pin (3mm x 3mm) MLF®package
Parametrics
Name
Value
Product Type
Multiplexers
Description
2:01
Input
ANY
Output
CML
Supply Voltage
2.5V
Max Freq (GHz)
2.5
Max Data (Gbps)
3.2
Max Prop Delay (ps)
470
Icc (mA)
22
Max Within Device Skew (ps)
20
OE
False
RPE
False
FSI
True
Input Mux
False
Input EQ
False
Channels
Single
Output Type
CML
Output Voltage
1.2/1.8V

Documents

Jump to:

Data Sheets

  
626KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY54017ARMG
0.021300
0.050000
16
VQFN
3x3x1.00mm
NiPdAu
e4
SY54017ARMG-TR
0.021300
0.801700
16
VQFN
3x3x1.00mm
NiPdAu
e4
SY54017RMG-TR
0.021300
0.801700
16
VQFN
3x3x1.00mm
NiPdAu
e4
SY54017RMG
0.021300
0.050000
16
VQFN
3x3x1.00mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy