Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SY54016R

Status: In Production

Features:

  • 1.2V/1.8V CML Line Driver/Receiver with Fail-Safe Input
  • DC-to- >3.2Gbps throughput
  • <370ps propagation delay (IN-to-Q)
  • <95ps rise/fall times
  • Ultra-low jitter design
  • <1ps RMS cycle-to-cycle jitter
  • <10ps PP total jitter
  • <1ps RMS random jitter
  • <10ps PP deterministic jitter
  • High-speed CML outputs
  • 2.5V ±5% , 1.8/1.2V ±5% power supply operation
  • Industrial temperature range: –40°C to +85°C
  • Available in 8-pin (2mm x 2mm) MLF® package
View More
Overview
Documents
Development Environment
RoHS Information
Add To Cart

Device Overview

Summary

The SY54016R is a fully differential, low voltage 1.2V/1.8V CML Line Driver/Receiver with Fail-Safe Input. The SY54016R can process clock signals as fast as 2.5GHz or data patterns up to 3.2Gbps.The differential input includes Micrel's unique, 3-pin input termination architecture that interfaces to LVPECL, LVDS or CML differential signals, as small as 100mV (200mVPP) without any level-shifting or termination resistor networks in the signal path. For AC-coupled input interface applications, an internal voltage reference is provided to bias the VT pin. The outputs are CML, with extremely fast rise/fall times guaranteed to be less than 95ps.The SY54016R operates from a 2.5V ±5% core supply and a 1.8V or 1.2V ±5% output supply and is guaranteed over the full industrial temperature range (-40°C to +85°C). The SY54016R is part of Micrel's high-speed, Precision Edge® product line.

Additional Features
    • 1.2V/1.8V CML Line Driver/Receiver with Fail-Safe Input
    • Guaranteed AC performance over temperature and voltage:
      • DC-to- >3.2Gbps throughput
      • <370ps propagation delay (IN-to-Q)
      • <95ps rise/fall times
    • Ultra-low jitter design
      • <1ps RMS cycle-to-cycle jitter
      • <10ps PP total jitter
      • <1ps RMS random jitter
      • <10ps PP deterministic jitter
    • High-speed CML outputs
    • 2.5V ±5% , 1.8/1.2V ±5% power supply operation
    • Industrial temperature range: –40°C to +85°C
    • Available in 8-pin (2mm x 2mm) MLF® package
Parametrics
Name
Value
Product Type
Driver/Receiver
Input
ANY
Output
CML
Supply Voltage
2.5V
Max Freq (GHz)
2.5
Max Prop Delay (ps)
420
Icc (mA)
40
OE
False
RPE
False
FSI
False
Input Mux
False
Input EQ
False
Channels
Single
Output Type
CML
Output Voltage
1.2/1.8/2.5V

Documents

Jump to:

Data Sheets

  
844KB

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
SY54016RMG-TR
0.010900
0.339227
8
VDFN
2x2x0.9mm
NiPdAu
e4
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy