Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

LPC47M182

I/O Controller

Status: In Production

Features:

  • LPC Interface
  • 128 QFP Packaging
  • 13 GPIO pins
  • Motherboard GLUE Logic
  • 2 Fan Tachometer Inputs
  • Legacy I/O
  • CMOS 765B Floppy Disk Controller
  • Two 16C550A Compatible UARTs
  • 1 Multi-Mode Parallel Port with ChiProtectTM, EPP and ECP
  • ACPI 1.0b/2.0 Compatible
  • ISA Plug-and-Play Standard Support
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Add To Cart

Device Overview

Summary

LPC47M182 is a 3.3V (5V tolerant) PC99a/PC2001 compliant Advanced I/O controller for Desktop PCs. It’s LPC interface supports LPC I/O and DMA cycles. The true CMOS 765B core provides 100% compatibility with IBM PC/XTTM and PC/ATTM architectures. The parallel port is compatible with IEEE 1284 EPP and ECP.

The product incorporates sophisticated power control circuitry (PCC) which includes support for keyboard and mouse wake up events as well as PME support. 
The PCC supports multiple low power-down modes.

The Motherboard Glue logic includes various power management logic including generation of nRSMRST, Power OK signal generation, 5V main and standby reference generation. There are also three LEDs to indicate power status and hard drive activity. The translation circuit converts 3.3V signals to 5V signals.

SMBus main power well to resume power well isolation circuitry, included. The I/O Address, DMA Channel and hardware IRQ of each logical device in the LPC47M182 may be reprogrammed through the internal configuration registers. There are up to 480 (960 for Parallel Port) I/O address location options, a Serialized IRQ interface, and three DMA channels. 

Family parts
LPC47M182-NW

Additional Features
      Features:
      • LPC Interface
      • 128 QFP Packaging
      • 13 GPIO pins
      • Motherboard GLUE Logic
      • 2 Fan Tachometer Inputs
      • Legacy I/O
      • CMOS 765B Floppy Disk Controller
      • Two 16C550A Compatible UARTs
      • 1 Multi-Mode Parallel Port with ChiProtectTM, EPP and ECP
      • ACPI 1.0b/2.0 Compatible
      • ISA Plug-and-Play Standard Support
Parametrics
Name
Value
Parallel Port
Yes
GPIO Pins
13
Operating Voltage
3.3V
Op Temp Max
70
Interface
LPC

Documents

Jump to:

Board Design Files

Software Library

  
25KB

Development Environment

  • Software Libraries
Software Libraries
LPC47M182

Learn More

Similar Devices

Product
Price 5K
$5.67
$0.62
$0.67
$1.35
$0.89
$1.88
 
 
$7.28
$9.62
$5.35
$5.78
$8.65
$5.56
$2.30
$5.07
$1.35
$1.51
$1.80
$2.44
$4.99

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
LPC47M182E-NW
1.810000
3.181818
128
MQFP
14x20x2.7
Matte Tin
e3
LPC47M182-NW
1.810000
3.181818
128
MQFP
14x20x2.7
Matte Tin
e3
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy