Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

IGBT-PT-1200V

1200V Punch-Thru IGBT

Status: In Production

Overview
Documents
Development Environment
RoHS Information
Add to Cart

Device Overview

Summary

IGBT products from Microchip provide high-quality solutions for a wide range of high-voltage and high-power applications. The switching frequency range spans from DC for minimal conduction loss to 150 kHz for very-high-power-density Switch Mode Power Supply (SMPS) applications. There are six product series that utilize three different IGBT technologies: Non-Punch-Through (NPT), Punch-Through (PT) and field stop. All standard IGBT products are available as a single IGBT or as a Combi product packaged with an anti-parallel DQ series diode.

Using punch-through technology and a proprietary metal gate, this IGBT has been optimized for very fast switching, making it ideal for high frequency, high voltage switch-mode power supplies and tail current sensitive applications.

Parametrics
Name
Value
Product Type
Discrete IGBT
[Power Dissipation [max] (W)]
250 - 1042
[Collector Current (dc) [max] (A)]
20 - 91
Diode
FRED, No

Documents

Jump to:

Development tools data is currently unavailable.

RoHS Information

Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
APT13GP120BDQ1G
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
APT13GP120BG
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
APT35GP120B2DQ2G
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
APT35GP120BG
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
APT35GP120J
29.20000
0.046300
N/A
N/A
12x38.1x25.3 mm
N/A
N/A
APT35GP120JDQ2
29.20000
0.046300
N/A
N/A
12x38.1x25.3 mm
N/A
N/A
APT36GA60B
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
APT45GP120B2DQ2G
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
APT45GP120BG
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
APT45GP120J
29.20000
0.046300
N/A
N/A
12x38.1x25.3 mm
N/A
N/A
APT45GP120JDQ2
29.20000
0.046300
N/A
N/A
12x38.1x25.3 mm
N/A
N/A
APT75GP120B2G
6.200000
0.008900
N/A
N/A
5x15.87x41.19 mm
N/A
N/A
APT75GP120J
29.20000
0.046300
N/A
N/A
12x38.1x25.3 mm
N/A
N/A
APT75GP120JDQ3
29.20000
0.046300
N/A
N/A
12x38.1x25.3 mm
N/A
N/A
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy from Microchip

Grid
View
Table
View
Filter:
Apply
Clear
Only show products with samples
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy