We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

MPLAB® Mindi™ Analog Simulator Software Library

Analog Simulation MIC24097


The MIC24097 is a wide input range (4.5V-20V) integrated FET switching regulator which supports 20A load. This device integrates an enhanced Adaptive Constant On Time (ACOT) controller with a pair of N-channel MOSFETs. The output voltage is adjustable down to 0.6V with +/-0.5% accuracy. The proprietary Hyper Speed Control architecture has ultra-fast transient response, enabling a reduction in the output capacitance. The MIC24097 utilizes Ripple Injection from the SW node to derive necessary ripple required for controller operation. It features programmable switching frequency from 270 kHz to 800 kHz and has an optional droop function which allows positioning of the output voltage in the middle of regulation window. This adaptive positioning reduces output filter size for a given transient response requirement.

Documents


Title
Title
Document Category
Date
Other Board Design Files - 20 Feb 2025
Analog Simulation MIC24097 Transient Other Board Design Files 20 Feb 2025 Download
Other Board Design Files - 20 Feb 2025
Analog Simulation MIC24097 Startup Other Board Design Files 20 Feb 2025 Download

Products


Title
Product
Title
MIC24097
20V, 20A High Performance Switching Buck Regulators
MIC24097 20V, 20A High Performance Switching Buck Regulators

Live Chat

Need Help?

Privacy Policy