Our low-frequency Identification IC (IDIC) devices are designed for the latest generation of contactless access control systems used in hotel room, office and parking lot applications as well as customer loyalty and membership cards. Their One-Time Programmable (OTP) functionality simplifies the production process and accelerates time to market.
Our low-frequency Identification IC (IDIC) devices integrate components to reduce your bill of materials. A single coil connected to the chip serves as the power supply and bi-directional communication interface, while the antenna and chip together form the transponder (tag). An on-chip EEPROM can be read and written block-wise from the reader.
Our low-frequency Identification IC (IDIC) transponders offer a range of packaging options, data rates and memory sizes.
We comply with industry-specific standards, such as ISO 11784/85 (FDX-B and FDX-A) for animal identification and waste management.
The devices can be configured easily to support FSK, PSK, ASK, Manchester, bi-phase, NRZ direct coding and other modulation schemes.
Our read/write transponders contain a Unique Identifier (UID) number with traceability code.
All of our RFID ICs are designed for low power consumption to extend the read/write operating distance.
We offer self-contained demonstration kits with an LCD and control buttons so you can interact with the RFID system.
We also provide source code, building blocks and reference designs for quickly evaluating and prototyping complete system-level designs.
Live Chat