Get to market fast with our high-performing and unique Bluetooth® audio and voice processing products. Break free of wires with our Wireless Concert and Wireless Stereo Technologies to deliver an uninterrupted listening experience to your customers. Add voice control to your product that requires a Human-Machine Interface (HMI). Simplify your design using our RF-certified modules, reference designs and sample code. From start to finish we arm you with the right tools to get your product to market quickly and reliability.
Please note that all orders for Timberwolf Voice Processors are subject to approval. Contact your Microchip representative for details prior to starting a new design.
From two-way voice communication to uninterrupted streaming music, our wide range of solutions service a variety of voice recognition and Bluetooth audio applications. When seamless, reliable and high-quality audio is the foundation of your product, don’t compromise for less.
Easily integrate our proven IC chip-down solution with antenna into your design
We provide step-by-step instructions to get started quickly with our fully certified solutions. You can also download code examples and documentation to simplify your development.
Product | Status | Bluetooth Version | Temperature Range | Operation Voltage Range | Bluetooth Classic-Data/SPP | Bluetooth Classic-Audio | Bluetooth Low Energy | Audio Channels | Analog Audio Out | Digital Audio Out | MIC-in | Line-in | Integrated Class-D AMP | I2C | SPI | PWM | ADC Channels | Memory Type | GPIO | Pin Count | Package Type | Package Size | I2S | UART | Wireless Stereo Technology | Wireless Concert Technology | Audio Transceiver | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BM83 | In Production | 5.0 | -40C to +85C | 3.2VV - 4.2VV | Yes | Yes | Yes | Stereo | Yes | Yes | 2 | Yes | 1 | No | 1 | 2 | Flash | 18 | 0 | Module | 32 x 15 x 2.5 mm | Yes | Yes | No | Yes | Yes | 50/Module | |
IS2066 | In Production | 5.0 | -20 C to +70 C | 3.2 VV - 4.2 VV | Yes | Yes | Yes | Stereo | Yes | Yes | 1 | Yes | No | 0 | No | Flash | 15 | 0 | 3.5x5 BGA | No | Yes | Yes | No | No | 50/VFBGA | |||
IS2083 | In Production | 5.0 | -40C to +85C | 3.2VV - 4.2VV | Yes | Yes | Yes | Stereo | Yes | Yes | 2 | Yes | 1 | No | 1 | 2 | Flash | 19 | 0 | BGA | 5.5 x 5.5 mm | Yes | Yes | No | No | No | 82/VFBGA |
Product | Status | Volume Pricing | Long Tail AEC (mS) | Stereo AEC | Far Field MIC (FFM) | Audio Event Detection | ASR Enabled | ASR Assist | Sound Locator | Number of MICs | Array | Beamforming (Degrees) | Noise Reduction | Wind Noise Reduction | Dereverberation | 8-band EQ | USB Audio/Control | Anti-Howling | Number of Pins | Barge-in Support | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ZL38050 | In Production | $4.00 | 256.0 | No | Yes | No | No | No | No | 1 | No | No | Yes | No | Yes | Yes | No | No | 56 and 64 | No | 64/VQFN |
ZL38051 | In Production | $4.12 | 256.0 | No | Yes | No | No | No | Yes | 1-3 | Linear | 180 | Yes | Yes | Yes | Yes | No | No | 56 and 64 | No | 64/VQFN |
ZL38052 | In Production | $4.33 | 256.0 | No | Yes | T3/T4,Glass Break,Energy Detect | No | No | Yes | 1-3 | Linear | 180 | Yes | No | No | Yes | No | No | 56 and 64 | No | 64/VQFN |
ZL38063 | In Production | $4.12 | 256.0 | Yes | Yes | T3/T4 | Yes | Yes | Yes | 1-3 | Triangular,Linear | 180,360 | Yes | Yes | Yes | Yes | No | No | 56 and 64 | Yes | 64/VQFN |
[MNV288] Next generation dual-mode Bluetooth® audio products from Microchip.
[MNV288] Next generation dual-mode Bluetooth® audio products from Microchip.
[MNV 348] Create high-resolution audio devices using Microchip’s new bluetooth® audio SoC with Sony’s LDAC™ technology