Product | Status | 5K Pricing | CPU Type | Event System Channels | Family | Program Memory Size (KB) | Program Memory Size (KWords) | Bootload capable | SRAM (Bytes) | Emulated EEPROM in Flash | Max I/O Pins | Pin count | Max CPU Speed (MHz) | ADC with Enhanced Features | Peripheral Pin Select / Pin Muxing | Vbat/Vddbu battery backup | Brown-Out Reset | Low Voltage Detection | Power On Reset | Internal Oscillator | Hardware RTCC/RTC | Watch Dog Timer | Windowed Watch Dog Timer (WWDT) | Number of Comparators | Number of Op Amps | Number of ADCs | ADC Input | Max ADC Resolution (Bits) | Max ADC Sampling Rate (ksps) | ADC with Computation | Number of DACs | DAC Outputs | Max DAC Resolution (Bits) | Internal Voltage Reference (Bandgap) | Zero Cross detect | Slope Compensation / Programmable Ramp Generator | Data Signal Modulator | CTMU | Max 8-Bit Digital Timers | Max 16-Bit Digital Timers | Signal Measurement Timer | Hardware Limit Timer | Stand alone PWMs | Capture / Compare/PWM (CCP) | Enhanced Capture/Compare/PWM (ECCP) | Max PWM outputs (including complementary) | Number of PWM Time Bases | PWM Max Resolution (Bits) | Quadrature Encoder Interface | Angular Timer | Math Accelerator | UART | SPI | I2C | Number of USB Modules | USB Interface | USB Active Clock Tuning | Number of CAN Modules | CAN Transmit Buffers | CAN Receive Buffers | Ethernet | LIN | IrDA | Parallel Port | Class B Support | CRC | Configurable Logic Cell (CLC/CCL) | Complementary Waveform Generator / Complementary Output Generator | Numerically Controlled Oscillator | Programmable Switched Mode Controller | Hardware Touch Peripheral | Hardware Direct Touch Channel Buttons | Hardware Touch Matrix Nodes | Touch Library Support | Hardware Cap Voltage Divider | Segmented LCD | Keeloq Hardware | Crypto Engine | JTAG | Temp Range Min | Temp Range Max | Operation Voltage Min (V) | Operation Voltage Max (V) | High Voltage Capable | Packages |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ATTINY402 | In Production | $0.29 | 8-bit AVR MCU | 3 | 8-bit MCU | 4 | 2 | Yes | 256 | 128 / HEF | 6 | 8 | 20 | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | N/A | Yes | 1 | 0 | 0 | 12 | 10 | 0 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 2 | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 8 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 8/SOIC | ||||
ATTINY404 | In Production | $0.36 | 8-bit AVR MCU | 3 | 8-bit MCU | 4 | 2 | Yes | 256 | 128 / HEF | 12 | 14 | 20 | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | N/A | Yes | 1 | 0 | 0 | 12 | 10 | 0 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 2 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 8 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 14/SOIC | ||||
ATTINY406 | In Production | $0.43 | 8-bit AVR MCU | 3 | 8-bit MCU | 4 | 2 | Yes | 256 | 128 / HEF | 18 | 20 | 20 | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | N/A | Yes | 1 | 0 | 0 | 12 | 10 | 0 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 2 | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 8 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 20/SOIC, 20/VQFN | ||||
ATTINY804 | In Production | $0.43 | 8-bit AVR MCU | 3 | 8-bit MCU | 8 | 4 | Yes | 512 | 128 / HEF | 12 | 14 | 20 | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | N/A | Yes | 1 | 0 | 0 | 12 | 10 | 0 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 2 | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 8 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 14/SOIC | ||||
ATTINY806 | In Production | $0.48 | 8-bit AVR MCU | 3 | 8-bit MCU | 8 | 4 | Yes | 512 | 128 / HEF | 18 | 20 | 20 | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | N/A | Yes | 1 | 0 | 0 | 12 | 10 | 0 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 2 | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 8 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 20/SOIC, 20/VQFN | ||||
ATTINY414 | In Production | $0.39 | 8-bit AVR MCU | 6 | 8-bit MCU | 4 | 2 | Yes | 256 | 128 / HEF | 12 | 14 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | N/A | Yes | Yes | 1 | 0 | 0 | 12 | 10 | 0 | No | 1 | 1 | 8 | Yes | No | 0 | 0 | No | 1 | 2 | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 8 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 14/SOIC | ||
ATTINY424 | Future Product | Call for pricing | 8-bit AVR MCU | 6 | 8-bit MCU | 4 | 2 | Yes | 512 | 128 | 12 | 14 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | Yes | 1 | 0 | 1 | 9 | 12 | 375 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 3 | 0 | 0 | 3 | 0 | 0 | 10 | 0 | 0 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | Please call for package information | ||
ATTINY426 | Future Product | Call for pricing | 8-bit AVR MCU | 6 | 8-bit MCU | 4 | 2 | Yes | 512 | 128 | 18 | 20 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | Yes | 1 | 0 | 1 | 15 | 12 | 375 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 3 | 0 | 0 | 3 | 0 | 0 | 10 | 0 | 0 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | Please call for package information | ||
ATTINY427 | Future Product | Call for pricing | 8-bit AVR MCU | 6 | 8-bit MCU | 4 | 2 | Yes | 512 | 128 | 22 | 24 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | Yes | 1 | 0 | 1 | 15 | 12 | 375 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 3 | 0 | 0 | 3 | 0 | 0 | 10 | 0 | 0 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | Please call for package information | ||
ATTINY824 | Future Product | Call for pricing | 8-bit AVR MCU | 6 | 8-bit MCU | 8 | 4 | Yes | 1024 | 128 | 12 | 14 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | Yes | 1 | 0 | 1 | 9 | 12 | 375 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 3 | 0 | 0 | 3 | 0 | 0 | 10 | 0 | 0 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | Please call for package information | ||
ATTINY826 | Future Product | Call for pricing | 8-bit AVR MCU | 6 | 8-bit MCU | 8 | 4 | Yes | 1024 | 128 | 18 | 20 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | Yes | 1 | 0 | 1 | 15 | 12 | 375 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 3 | 0 | 0 | 3 | 0 | 0 | 10 | 0 | 0 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | Please call for package information | ||
ATTINY827 | Future Product | Call for pricing | 8-bit AVR MCU | 6 | 8-bit MCU | 8 | 4 | Yes | 1024 | 128 | 22 | 24 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | Yes | 1 | 0 | 1 | 15 | 12 | 375 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 3 | 0 | 0 | 3 | 0 | 0 | 10 | 0 | 0 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | Please call for package information | ||
ATTINY807 | In Production | $0.59 | 8-bit AVR MCU | 3 | 8-bit MCU | 8 | 4 | Yes | 512 | 128 / HEF | 22 | 24 | 20 | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | N/A | Yes | Yes | 1 | 0 | 1 | 12 | 10 | 0 | Yes | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 2 | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 8 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | Yes | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 24/VQFN | |||
ATMEGA1608 | In Production | $0.62 | 8-bit AVR MCU | 6 | 8-bit MCU | 16 | 8 | Yes | 2048 | 256 / HEF | 27 | 32 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | 1 | 0 | 1 | 12 | 10 | 115 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 4 | 0 | 0 | 9 | 0 | 0 | 9 | 0 | 0 | 0 | No | No | 3 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 28/SSOP, 32/TQFP, 32/VQFN | |||
ATMEGA1609 | In Production | $0.93 | 8-bit AVR MCU | 6 | 8-bit MCU | 16 | 8 | Yes | 2048 | 256 / HEF | 41 | 48 | 20 | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | 1 | 0 | 1 | 16 | 10 | 115 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 5 | 0 | 0 | 11 | 0 | 0 | 8 | 0 | 0 | 0 | No | No | 4 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 48/TQFP, 48/VQFN | ||||
ATMEGA3208 | In Production | $0.73 | 8-bit AVR MCU | 6 | 8-bit MCU | 32 | 16 | Yes | 4096 | 256 / HEF | 27 | 32 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | 1 | 0 | 1 | 12 | 10 | 115 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 4 | 0 | 0 | 9 | 0 | 0 | 9 | 0 | 0 | 0 | No | No | 3 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 28/SSOP, 32/TQFP, 32/VQFN | |||
ATMEGA3209 | In Production | $1.00 | 8-bit AVR MCU | 6 | 8-bit MCU | 32 | 16 | Yes | 4096 | 256 / HEF | 41 | 48 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | 1 | 0 | 1 | 16 | 10 | 115 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 5 | 0 | 0 | 11 | 0 | 0 | 8 | 0 | 0 | 0 | No | No | 4 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 48/TQFP, 48/VQFN | |||
ATMEGA808 | In Production | $0.55 | 8-bit AVR MCU | 6 | 8-bit MCU | 8 | 4 | Yes | 1024 | 256 / HEF | 27 | 32 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | 1 | 0 | 1 | 12 | 10 | 115 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 4 | 0 | 0 | 9 | 0 | 0 | 9 | 0 | 0 | 0 | No | No | 3 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 28/SSOP, 32/TQFP, 32/VQFN | |||
ATMEGA809 | In Production | $0.87 | 8-bit AVR MCU | 6 | 8-bit MCU | 8 | 4 | Yes | 1024 | 256 / HEF | 41 | 48 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | 1 | 0 | 1 | 16 | 10 | 115 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 5 | 0 | 0 | 11 | 0 | 0 | 8 | 0 | 0 | 0 | No | No | 4 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 48/TQFP, 48/VQFN | |||
ATTINY1624 | In Production | $0.53 | 8-bit AVR MCU | 6 | 8-bit MCU | 16 | 8 | Yes | 2048 | 256 | 12 | 14 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | Yes | 1 | 0 | 1 | 9 | 12 | 375 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 3 | 0 | 0 | 3 | 0 | 0 | 10 | 0 | 0 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 14/SOIC | ||
ATTINY1626 | In Production | $0.56 | 8-bit AVR MCU | 6 | 8-bit MCU | 16 | 8 | Yes | 2048 | 256 | 18 | 20 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | Yes | 1 | 0 | 1 | 15 | 12 | 375 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 3 | 0 | 0 | 3 | 0 | 0 | 10 | 0 | 0 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 20/SOIC, 20/SSOP, 20/VQFN | ||
ATTINY1627 | In Production | $0.68 | 8-bit AVR MCU | 6 | 8-bit MCU | 16 | 8 | Yes | 2048 | 256 | 22 | 24 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | Yes | 1 | 0 | 1 | 15 | 12 | 375 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 3 | 0 | 0 | 3 | 0 | 0 | 10 | 0 | 0 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 24/VQFN | ||
ATTINY3224 | Future Product | Call for pricing | 8-bit AVR MCU | 6 | 8-bit MCU | 32 | 16 | Yes | 3072 | 256 | 12 | 14 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | Yes | 1 | 0 | 1 | 9 | 12 | 375 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 3 | 0 | 0 | 3 | 0 | 0 | 10 | 0 | 0 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | Please call for package information | ||
ATTINY3226 | Future Product | Call for pricing | 8-bit AVR MCU | 6 | 8-bit MCU | 32 | 16 | Yes | 3072 | 256 | 18 | 20 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | Yes | 1 | 0 | 1 | 15 | 12 | 375 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 3 | 0 | 0 | 3 | 0 | 0 | 10 | 0 | 0 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | Please call for package information | ||
ATTINY3227 | Future Product | Call for pricing | 8-bit AVR MCU | 6 | 8-bit MCU | 32 | 16 | Yes | 3072 | 256 | 22 | 24 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | Yes | 1 | 0 | 1 | 15 | 12 | 375 | No | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 3 | 0 | 0 | 3 | 0 | 0 | 10 | 0 | 0 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | Please call for package information | ||
ATMEGA4809 | In Production | $1.04 | 8-bit AVR MCU | 8 | 8-bit MCU | 48 | 24 | Yes | 6144 | 256 / HEF | 41 | 48 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | No | Yes | Yes | 1 | 0 | 1 | 16 | 10 | 115 | Yes | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 5 | 0 | 0 | 11 | 0 | 0 | 8 | 0 | 0 | 0 | No | No | 4 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 40/PDIP, 48/TQFP, 48/VQFN | ||
ATTINY1604 | In Production | $0.46 | 8-bit AVR MCU | 3 | 8-bit MCU | 16 | 8 | Yes | 1024 | 256 / HEF | 12 | 14 | 20 | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | N/A | Yes | Yes | 1 | 0 | 1 | 12 | 10 | 0 | Yes | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 2 | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 8 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | Yes | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 14/SOIC | |||
ATTINY1606 | In Production | $0.49 | 8-bit AVR MCU | 3 | 8-bit MCU | 16 | 8 | Yes | 1024 | 256 / HEF | 18 | 20 | 20 | Yes | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | N/A | Yes | Yes | 1 | 0 | 1 | 12 | 10 | 0 | Yes | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 2 | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 8 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | Yes | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 20/SOIC, 20/VQFN | ||
ATTINY1607 | In Production | $0.62 | 8-bit AVR MCU | 3 | 8-bit MCU | 16 | 8 | Yes | 1024 | 256 / HEF | 22 | 24 | 20 | Yes | No | Programmable BOR | None | Yes | 20 MHz, 32 kHz | N/A | Yes | Yes | 1 | 0 | 1 | 12 | 10 | 0 | Yes | 0 | 0 | 0 | Yes | No | 0 | 0 | No | 0 | 2 | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 8 | 0 | No | No | 1 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | Yes | Yes | No | No | Yes | 1 | 0 | 0 | 0 | 0 | 0 | No | 0 | No | No | None | -40 | 125 | 1.8 | 5.5 | No | 24/VQFN | |||
AVR64DD28 | Future Product | Call for pricing | 8-bit AVR MCU | 10 | 8-bit MCU | 64 | 32 | No | 8192 | 256 | 23 | 28 | 24 | Yes | No | Programmable BOR | Programmable LVD | Yes | Yes | Yes | Yes | 1 | 0 | 1 | 19 | 12 | 130 | Yes | 1 | 1 | 10 | Yes | Yes | 0 | No | 0 | 3 | 0 | 0 | 6 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | No | No | 0 | -40 | 125 | 1.8 | 5.5 | Please call for package information | |||||||||
AVR64DD32 | Future Product | Call for pricing | 8-bit AVR MCU | 10 | 8-bit MCU | 64 | 32 | No | 8192 | 256 | 27 | 32 | 24 | Yes | No | Programmable BOR | Programmable LVD | Yes | Yes | Yes | Yes | 1 | 0 | 1 | 23 | 12 | 130 | Yes | 1 | 1 | 10 | Yes | Yes | 0 | No | 0 | 4 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | 2 | 1 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | No | No | 0 | -40 | 125 | 1.8 | 5.5 | Please call for package information | |||||||||
AVR128DB28 | In Production | $1.19 | 8-bit AVR MCU | 10 | 8-bit MCU | 128 | 64 | No | 16384 | 512 | 23 | 28 | 24 | Yes | No | Programmable BOR | Programmable LVD | Yes | Yes | Yes | Yes | 3 | 2 | 1 | 10 | 12 | 130 | Yes | 1 | 1 | 10 | Yes | Yes | 0 | No | 0 | 4 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | 3 | 2 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | No | No | 0 | -40 | 125 | 1.8 | 5.5 | 28/SOIC, 28/SPDIP, 28/SSOP | |||||||||
AVR128DB32 | In Production | $1.30 | 8-bit AVR MCU | 10 | 8-bit MCU | 128 | 64 | No | 16384 | 512 | 27 | 32 | 24 | Yes | No | Programmable BOR | Programmable LVD | Yes | Yes | Yes | Yes | 3 | 2 | 1 | 14 | 12 | 130 | Yes | 1 | 1 | 10 | Yes | Yes | 0 | No | 0 | 4 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | 3 | 2 | 2 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | No | No | 0 | -40 | 125 | 1.8 | 5.5 | 32/TQFP, 32/VQFN | |||||||||
AVR128DB48 | In Production | $1.40 | 8-bit AVR MCU | 10 | 8-bit MCU | 128 | 64 | No | 16384 | 512 | 41 | 48 | 24 | Yes | No | Programmable BOR | Programmable LVD | Yes | Yes | Yes | Yes | 3 | 3 | 1 | 18 | 12 | 130 | Yes | 1 | 1 | 10 | Yes | Yes | 0 | No | 0 | 6 | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | 5 | 2 | 2 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | No | No | 0 | -40 | 125 | 1.8 | 5.5 | 48/TQFP, 48/VQFN | |||||||||
AVR128DB64 | In Production | $1.61 | 8-bit AVR MCU | 10 | 8-bit MCU | 128 | 64 | No | 16384 | 512 | 56 | 64 | 24 | Yes | No | Programmable BOR | Programmable LVD | Yes | Yes | Yes | Yes | 3 | 3 | 1 | 22 | 12 | 130 | Yes | 1 | 1 | 10 | Yes | Yes | 0 | No | 0 | 7 | 0 | 0 | 13 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | 6 | 2 | 2 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | No | No | 0 | -40 | 125 | 1.8 | 5.5 | 64/QFN, 64/TQFP | |||||||||
AVR32DB28 | Future Product | Call for pricing | 8-bit AVR MCU | 10 | 8-bit MCU | 32 | 16 | No | 4096 | 512 | 23 | 28 | 24 | Yes | No | Programmable BOR | Programmable LVD | Yes | Yes | Yes | Yes | 3 | 2 | 1 | 10 | 12 | 130 | Yes | 1 | 1 | 10 | Yes | Yes | 0 | No | 0 | 4 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | 3 | 2 | 1 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | No | No | 0 | -40 | 125 | 1.8 | 5.5 | Please call for package information | |||||||||
AVR32DB32 | Future Product | Call for pricing | 8-bit AVR MCU | 10 | 8-bit MCU | 32 | 16 | No | 4096 | 512 | 27 | 32 | 24 | Yes | No | Programmable BOR | Programmable LVD | Yes | Yes | Yes | Yes | 3 | 2 | 1 | 14 | 12 | 130 | Yes | 1 | 1 | 10 | Yes | Yes | 0 | No | 0 | 4 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | 3 | 2 | 2 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | No | No | 0 | -40 | 125 | 1.8 | 5.5 | Please call for package information | |||||||||
AVR32DB48 | Future Product | Call for pricing | 8-bit AVR MCU | 10 | 8-bit MCU | 32 | 16 | No | 4096 | 512 | 41 | 48 | 24 | Yes | No | Programmable BOR | Programmable LVD | Yes | Yes | Yes | Yes | 3 | 3 | 1 | 18 | 12 | 130 | Yes | 1 | 1 | 10 | Yes | Yes | 0 | No | 0 | 6 | 0 | 0 | 12 | 0 | 0 | 0 | 0 | 0 | 0 | No | No | 5 | 2 | 2 | 0 | None | No | 0 | 0 | 0 | None | No | No | No | No | Yes | 1 | 0 | 0 | 0 | 0 | No | No | 0 | -40 | 125 | 1.8 | 5.5 | Please call for package information | |||||||||
AVR64DB28 | Future Product | Call for pricing | 8-bit AVR MCU | 10 | 8-bit MCU | 64 | 32 | No | 8192 | 512 | 23 | 28 | 24 | Yes | No | Programmable BOR | Programmable LVD | Yes | Yes | Yes | Yes | 3 | 2 | 1 | 10 | 12 | 130 | Yes | 1 | 1 | 10 | Yes | Yes | 0 | No | 0 | 4 | 0 | 0 |