We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

System Flexibility Peripherals

System Flexibility


We designed these features and peripherals to add flexibility to route/interconnect signals, to pass data and to even perform logic operations in hardware while minimizing software requirements. Additional options can optimize a system for lower-power operation and improved responsiveness to system changes. 

Peripherals


Multi-Voltage I/O (MVIO) on 8-bit Microcontrollers

MVIO allows a bank of I/O to run at a higher or lower voltage than the rest of the microcontroller, while still retaining all of the digital functionality of an ordinary I/O bank.