Modern microcontrollers (MCUs) contain internal memory for executing programs and storing data. There are multiple types of memory inside the MCU with varying purposes depending on the type of memory. 

Types of Internal Memory


Do You Need External Memory?


Serial Peripheral Interface (SPI), I2C and other serial interface EEPROMs are a cost-effective way to store large amounts of data. 

Advanced Memory Features


Many of our MCUs have advanced memory features and peripherals that enable core-independent, low-cost and reliable designs. Please consult the device data sheet for feature availability in your MCU.

Application Notes


Live Chat

Need Help?

No problem. Chat with our engineering experts or schedule a call that's convenient for you.

Privacy Policy