We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Event System (EVSYS)

What is the Event System?


The Event System (EVSYS) is a peripheral found on AVR® microcontrollers (MCUs) that allows other on-chip peripherals to signal directly to each other independently of the Central Processing Unit (CPU). Through the Event System, an output of one peripheral is propagated to many other peripherals. This improves response time and reduces power consumption while enabling more complex system configurations.

How Does the Event System Work?


The Event System is split into multiple channels. Each channel can have a single event generator and multiple event users. Since some peripherals operate asynchronously while others are synchronized to the peripheral clock, the Event System contains two subchannels for each type of peripheral. To make both types of peripherals compatible, the event system synchronizes asynchronous events for the synchronous peripherals. 

Event Channel Diagram

Types of Events


There are two types of events: pulsed output and level output. A pulsed output is only active for a single clock cycle whereas a level output is active for multiple clock cycles. A few examples of peripherals and their outputs are shown below.

PeripheralDescriptionOutput
Configurable Custom Logic (CCL) - LUTOutput of the Look-Up Table (LUT) functionAsynchronous Level
Analog Comparator (AC) - OUTOutput of the Analog ComparatorAsynchronous Level
Serial Peripheral Interface (SPI) - ClockHost mode clock from the SPI peripheralSynchronous Level
Analog-to-Digital Converter (ADC) - Result ReadyPulsed output that is generated when the ADC has a result readySynchronous Pulse
Timer/Counter A (TCA) - OverflowPulsed output from the timer overflowSynchronous Pulse

Note: The table above is not exhaustive. Other peripheral connections and outputs are available.  

8-bit Microcontrollers with Event System


Documentation


Title
Interfacing Quadrature Encoder Using CCL with TCA and TCB Download
Using Event System on ATtiny817 Download
AN2451 - Getting Started with Core Independent Peripherals on AVR Download

Getting STARTed with AVR® MCUs

Episode 6: Trigger Conversions on Event for ADC in Window Comparator Mode

Live Chat

Need Help?

Privacy Policy