We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Versatile AES256


Versatile AES256 is a balanced and a versatile Intellectual Property (IP) core implementing the Advanced Encryption Standard (AES) with a 256-bit key in five dynamically selectable modes of operation: Electronic Codebook (ECB), Cipher Block Chaining (CBC), Cipher Feedback (CFB), Output Feedback (OFB), and Counter (CTR). The four different modes of operation (CBC, CFB, OFB, and CTR) all protect data confidentiality, and are widely used in numerous security designs and cryptographic protocols. It also supports the ECB mode of operation as a building block for other AES modes of operation, but importantly the standalone use of ECB is not recommended for cryptographically secure applications. The design  allows every individual 128-bit data block (din —plaintext in encryption mode, ciphertext in decryption mode) to use a different key, a different Initialization Vector (IV) , and a different mode of operation.


Features and Benefits


  • Optimized resource requirements: 
    • Requires 4051 4-input Lookup Tables (4LUTs) for Microchip® PolarFire® . 
    • Does not require any multipliers, DSPBlocks or internal memory in a typical Microchip® FPGA implementation. 
  • Performance: 
    • Achieves a high throughput up to 100s of Gbps compliant with NIST Standards.
    • The key, initialization vector (IV), and the mode of operation can be dynamically updated for every 128-bit data clock. 
  • Standard Compliance: 
    • Fully compliant with both the Advanced Encryption Algorithm (AES) standard, as well as with the Galois Counter Mode (GCM) standard. 
    • NIST support for various AES modes including GCM, CTR, XTS, ECB, CBC, CFB, and OFB.
  • Easy Integration 
    • Pure RTL without hidden CPU or software components. 
    • Vendor agnostics FPGA/ASIC implementation. 

Licensing Options


For additional information contact: sales@xiphera.com or visit Xiphera 

Documentation


Title
xip1123b_product_brief Link



Live Chat

Need Help?

Privacy Policy