The Image_DeNoising Filter is an image-processing IP core that removes impulse noise from pixel streams generated by image sensors and related video paths. It is intended for designs where corrupted pixels, memory faults, or transmission errors can reduce image clarity and visual usefulness. The core exists to provide hardware-based denoising that preserves important edge detail more effectively than simple linear smoothing methods. It uses a median-filtering approach, which is well suited for salt-and-pepper noise and other isolated pixel disturbances. By performing this function in programmable logic, the core helps reduce processor workload and supports deterministic real-time image cleanup within a video pipeline. Its streaming architecture suits embedded vision and display systems that need continuous pixel processing without frame-oriented software intervention. The design can be adapted to application-specific image dimensions and data width, which helps simplify use in different sensor and video formats. It also supports color image handling, making it practical for systems that must improve luminance quality while maintaining aligned color information. This core delivers the most value in digital image-processing pipelines for camera-based embedded systems, industrial imaging, and other real-time video applications.
Filtering architecture - Implements median filtering - Forms a sliding matrix window - Sorts neighborhood pixels to select the median
Video buffering - Uses one-line buffers for horizontal lines - Fills line buffers sequentially from the input stream - Reads window data through shift registers
Color processing - Applies filtering to the luminance channel - Passes chrominance channels through delay registers - Keeps color components synchronized at the output
Data interfaces - Accepts separate R, G, and B inputs - Generates separate R, G, and B outputs - Provides input and output data-valid signals
Configuration options - Supports configurable data width - Adjusts memory sizing for image dimensions - Adapts testbench settings to application inputs
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}