We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ZLE70103BADA

ZL70103 APPLICATIONS DEVELOPMENT KIT

Overview

The ZL70103 Application Development Kit (ADK) enables rapid evaluation, prototyping, and development of MICS-band medical RF communication systems. The kit combines hardware and software to create an end-to-end MICS-band communication system that demonstrates the ZL70103 RF transceiver’s exceptional energy efficiency and robust link features.

The ZL70103 ADK (ZLE70103BADA) is an out-of-the-box solution that includes all hardware and software required to quickly and easily design medical RF communication systems. The ZLE70103BADA ADK supports ZL70103, ZL70123 and ZL70323 products.

A Non-Disclosure Agreement (NDA) is required to purchase the ZLE70103BADA and download the executable software. Access to the source code requires a mutually signed Microchip ULP Software License Agreement. Get more information or contact sales for support and ordering.

The ZLE70103BADA ADK Includes:

One Base Station Unit

  • The RF section is based on the ZL70123 base station module, which is included on the Base Station Mezzanine (BSM300A) board.
  • The application microcontroller allows programming and debugging using a JTAG debug interface.
  • The dual-band helical antenna (400 MHz and 2.45 GHz) is designed to have an optimal radiation pattern. The SMA connector allows for conducted RF measurements.
  • The BSM300A board is paired with an ADP100A board that provides connectivity to a PC over a USB2.0 interface and provides 3.3 volt power to the BSM300A board.

One Implant Unit

  • The RF section is based on the ZL70323 miniaturized standard implant module, which is included on the Application Implant Mezzanine (AIM300A) board.
  • The application microcontroller allows programming and debugging using a JTAG debug interface.
  • The dual-band printed loop antenna (400 MHz and 2.45 GHz) is matched to 50 ohms for operation in air. The SMA connector allows for conducted RF measurements.
  • The AIM300A board is paired with an ADP100A board that provides connectivity to a PC over a USB2.0 interface and provides programmable power supplies with current/voltage measurement capabilities to the AIM300A board.

One MICS Test Adapter (MTA100A) board that can mount to either mezzanine board to allow for observation and monitoring of key analog and digital signals.

Full Documentation
The software download includes the ADK User's Guide, Source Code Overview, and extensive hardware documentation (board schematics, layout, Gerber files, and Bill of Material (BOM)) for all included boards.

The ZLE70103BADA ADK includes:

  • One base station unit (BSM300A + ADP100A)
  • One implant unit (AIM300A + ADP100A)
  • One MICS Test Adapter (MTA100A) board
  • Full Documentation
  • Complete software

Windows 10

2886_AIM300A.jpg 2936_BSM300AwithADP100A.jpg

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy