The KSZ9563 EDS2 Daughter Card is designed for evaluation of the Microchip KSZ9563 3-Port Gigabit Ethernet Switch when used with a Microchip EDS2 compatible host board. A SODIMM 260-pin connector for the EDS2 Host - KSZ9563 EDS2 Daughter Card Interface is used due to its high performance, high pin count, and low cost.