MCP355X Sensor Application Developer's Board | Videos
MCP355X Sensor Application Developer's Board
This 1 by 1 board is designed to demonstrate the performance of Microchip Technology's MCP3550/1/3 devices in a simple low-cost application. The circuit uses a ratiometric sensor configuration and uses the system power supply as the voltage reference. The extreme common mode rejection capability of the MCP355X devices, along with their excellent normal mode power supply rejection at 50 and 60 Hz, allows for excellent system performance.
Learn more at http://www.microchipdirect.com