Tutorial on the MPLAB® Starter Kit for PIC24H Microcontrollers - Part 1 | Videos
Tutorial on the MPLAB® Starter Kit for PIC24H Microcontrollers - Part 1
The starter kit demonstrates a low-cost hardware and software solution for processing sensor signals and interfacing audio and visual displays. The board also includes signal conditioning circuitry, which helps users to perform a quick evaluation of the power of PIC24H MCUs by processing signals coming from an external sensor. In addition, the starter kit has on-board debug circuitry you can use to develop and debug your own applications without using other debug tools (i.e., in-circuit emulator or debugger).
Please visit our website to learn more:
http://www.microchip.com/stellent/idcplg?IdcService=SS_GET_PAGE&nodeId=1406&dDocName=en539553