Visit http://www.microchip.com/CAN to learn more. This short video contains a simple CAN transmit and receive demo.
The CAN BUS Analyzer Tool is a simple-to-use, low-cost CAN Bus monitor that can be used to develop and debug a high-speed CAN network. The tool features a broad range of functions that allow it to be used across various market segments including automotive, industrial, medical, and marine. This tool supports CAN 2.0b and ISO11898-2 and can be connected to a CAN network using the DB9 connector or screw terminal connection. The CAN BUS Analyzer offers expected functionality such as trace, transmit, trace filter and log file capability, but also adds unique features such as ECAN register view and group CAN message transmit. All these features make this a very versatile tool for fast, simple debugging in any high-speed CAN network.
The ECAN/LIN PICtail™ Plus Daughter Board is used with the Explorer 16 Development Board to facilitate rapid implementation and evaluation of applications that use Controller Area Network and Local Interconnect Network interfaces and are implemented on dsPIC33F Digital Signal Controllers and PIC24H 16-bit microcontrollers.
To view this video, please click manage cookies below and accept functional cookies.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}