PIC18F57K42 8-bit PIC® Microcontroller | Videos
PIC18F57K42 8-bit PIC® Microcontroller
This video provides an overview of the PIC18F57K42 Microcontroller. This PIC® MCU features a large variety of core independent peripherals which can greatly increase the responsiveness and reliability of your system. Through these core independent peripherals and intelligent analog features on this PIC® Microcontroller, many functional tasks can now be done in hardware instead of relying on software.
https://www.microchip.com/design-centers/8-bit