Microchip Dynamic Channel Multiplexing (DCM) | Videos
Microchip Dynamic Channel Multiplexing (DCM)
Microchip’s Dynamic Channel Multiplexing (DCM) feature in our 24G SAS Tri-mode controllers (SmartROC 3200 and SmartIOC 2200) and 24G SAS expanders (SXP 24G) provides a profound new way for next-generation bandwidth aggregation, lowering overall component costs as fewer ports are required to achieve the same performance and can fully interoperate with the existing SAS and SATA infrastructure so that no changes are necessary to standard SAS ports.