Introduction to the SAMA5D29 ARM® Cortex® -A5 core-based secure MPU | Videos
Introduction to the SAMA5D29 ARM® Cortex® -A5 core-based secure MPU
The SAMA5D29 microprocessor unit (MPU) offers a high-performance, power-efficient solution built around the ARM(r) Cortex(r)-A5 Core-Based MPU. Specifically designed for Embedding advanced secure features applications, this MPU is a robust choice for industrial & automotive systems.
AEC-Q100 Grade 2 qualified, ensuring reliability under environmental conditions.
SAMA5D29 is also available in a System-in-package (SiP) configuration, integrated with the TA100 secure element (SAMA5D29-TA100).
Product Page: https://www.microchip.com/en-us/development-tool/EV07R15A