We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TMIK003

EASYPIC 6 DEVELOPMENT SYSTEM


What’s On Board

  • RS-232 communication with a PC or a microcontroller is performed via DB9 connector.
  • System provides support for MCUs in DIP8, DIP14, DIP18, DIP20, DIP28 and DIP40 packages. It comes with a PIC16F887.
  • 2x16 character COG Display is used for displaying text messages. It is connected to the system via SPI.
  • 36 push buttons are used to excite microcontroller digital inputs. They are connected to all microcontroller pins.
  • Very fast USB 2.0 programmer with mikroICD support. An external MPLAB programmer can also be connected.
  • USB communication connector enables you to connect your microcontroller with a PC via USB interface.
  • All microcontroller pins are connected to the IDC10 connectors for further expansion.
  • On-board jumpers are used for pull-up/pull-down port configuration. These jumpers are available for all pins.
  • PS2 connector enables the development system to be directly connected to a PS/2 device such as keyboard or mouse.
  • Voltage level to be applied when a button is pressed (GND or +5V) is selected via the on-board jumper.
  • 36 LEDs (Light Emitting Diodes) are used to indicate the logic states of all microcontroller pins.
  • Optional LCD and Digital Thermometer can be easily connected via the on-board connectors.
  • Optional Graphic LCD 128x64 with touch panel can be easily connected to the board via the appropriate connector.
  • Potentiometer is used for testing A/D conversions. Inputs can be configured via jumpers.
  • Menu Keypad enables easy and fast menu browsing for your prototype device
  • Quartz Crystal is replaceable. The MCU pins can be configured via jumpers as oscillator inputs or regular I/O pins.
  • USB or external power supply source is selected by moving a jumper. Power supply switch turns the system on/off.
  • DIP switch is used to separate port pins from pull-up/pull-down resistors.
  • Port Expander enables you to add more inputs or outputs to your prototype device.
  • 4x4 Keypad allows efficient entry of numeric data and other characters as well.
  • Reset circuit is used to reset the microcontroller. It is connected to the MCLR pin of the microcontroller.
  • LCD Contrast Potentiometer is used for adjusting LCD contrast.

Overview


A General Purpose Development System

The EasyPIC 6 by MikroElektronika is an extraordinary development tool for programming and experimenting with PIC® microcontrollers. It supports over 160 different MCUs in the PIC10, PIC12, PIC16, and PIC18 families, in DIP packages from 8 to 40 pins. The board comes with a PIC16F887 installed. An impressive array of peripherals and expansion connectors are available on board, plus optional LCD displays and temperature sensor.

An on-board programmer and mikroICD® debugger allow you to connect directly to a PC using the supplied USB cable. Fully functional demo versions of MikroElektronika’s C, Pascal, and BASIC compilers are included (hex output limited to 2K of program words), along with complete documentation and dozens of sample programs. The EasyPIC 6 also includes an external ICD connector that is compatible with MPLAB® ICD2 and ICD3, allowing full compatibility with the MPLAB Integrated Development Environment (IDE).
Package Contents
A General Purpose Development System

The EasyPIC 6 by MikroElektronika is an extraordinary development tool for programming and experimenting with PIC® microcontrollers. It supports over 160 different MCUs in the PIC10, PIC12, PIC16, and PIC18 families, in DIP packages from 8 to 40 pins. The board comes with a PIC16F887 installed. An impressive array of peripherals and expansion connectors are available on board, plus optional LCD displays and temperature sensor.

An on-board programmer and mikroICD® debugger allow you to connect directly to a PC using the supplied USB cable. Fully functional demo versions of MikroElektronika’s C, Pascal, and BASIC compilers are included (hex output limited to 2K of program words), along with complete documentation and dozens of sample programs. The EasyPIC 6 also includes an external ICD connector that is compatible with MPLAB® ICD2 and ICD3, allowing full compatibility with the MPLAB Integrated Development Environment (IDE).

Documentation


Title
Document Id
EasyPIC 6 Development System Examples Download 8f6a30f3-f641-46a0-a241-c125c7db707a
EasyPIC 6 User Manual Download 8a52af07-f108-4b18-bb37-a0d70798ae4b

Additional Resources


Additional Information

Examples Included

Examples provided with this development system will show you how to connect PIC microcontrollers with other peripheral components or devices and how to develop your prototype device. Each example contains a detailed description of the relevant program including comments.

  • A/D conversion and displaying conversion results on LCD
  • Creating delays with timer 0, 1, or 2
  • A/D conversion and displaying conversion results on LED diodes in binary format
  • Receiving data from PS/2 keyboard
  • A/D conversion and sending conversion results via USART
  • One-wire communication with temperature sensor
  • Timer 0 and time measurement
  • Interrupt upon port B state change
  • Measuring temperature with digital thermometer and displaying results on LCD
  • Measuring temperature and sending data to a PC via serial communication
  • Examples of SPI communication
  • Diodes blinking on port B
  • Examples of Sound generation
  • Examples of Sinusoid generation
  • Displaying text and images on Graphic LCD
  • Touch Screen demonstration example
  • Examples of I2C communication
  • Examples of sending and receiving data using Manchester Code
  • Examples of RS485 communication
  • Examples for SPI Port Expander